Order a Sample


You Searched for: LFJ

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LFJ600303C 600V CLASS J BLOCK 30A 3 POLE NON-ID
Add to
Cart
LFJ600601CID-HX 600V CLASS J BLOCK 60A 1 POLE W/ HEX
Add to
Cart
LFJ600302P 600V CLASS J BLOCK 30A 2 POLE NON-ID
Add to
Cart
LFJ600301PID 600V CLASS J BLOCK 30A 1 POLE
Add to
Cart
LFJ600302CID-HX 600V CLASS J BLOCK 30A 2 POLE W/ HEX
Add to
Cart
LFJ600603CID-HX 600V CLASS J BLOCK 60A 3 POLE W/ HEX
Add to
Cart
LFJ600301P 600V CLASS J BLOCK 30A 1 POLE NON-ID
Add to
Cart
LFJ600303P 600V CLASS J BLOCK 30A 3 POLE NON-ID
Add to
Cart
LFJ600303S 600V CLASS J BLOCK 30A 3 POLE NON-ID
Add to
Cart
LFJ600301S 600V CLASS J BLOCK 30A 1 POLE NON-ID
Add to
Cart
LFJ601003C 600V CLASS J BLOCK 100A 3 POLE NON-ID
Add to
Cart
LFJ600302S 600V CLASS J BLOCK 30A 2 POLE NON-ID
Add to
Cart
LFJ602003C 600V CLASS J BLOCK 200A 3 POLE
Add to
Cart
LFJ600301CID-HX 600V CLASS J BLOCK 30A 1 POLE W/ HEX
Add to
Cart
LFJ600303CID 600V CLASS J BLOCK 30A 3 POLE
Add to
Cart
LFJ600303CID-HX 600V CLASS J BLOCK 30A 3 POLE W/ HEX
Add to
Cart
LFJ600601C 600V CLASS J BLOCK 60A 1 POLE NON-ID
Add to
Cart
LFJ600301SID 600V CLASS J BLOCK 30A 1 POLE
Add to
Cart
LFJ600603CID 600V CLASS J BLOCK 60A 3 POLE
Add to
Cart
LFJ600302CID 600V CLASS J BLOCK 30A 2 POLE
Add to
Cart
LFJ601001CID 600V CLASS J BLOCK 100A 1 POLE
Add to
Cart
LFJ600302C 600V CLASS J BLOCK 30A 2 POLE NON-ID
Add to
Cart
LFJ600303SID 600V CLASS J BLOCK 30A 3 POLE
Add to
Cart
LFJ604003C 600V CLASS J BLOCK 400A 3 POLE
Add to
Cart
LFJ602001C 600V CLASS J BLOCK 200A 1 POLE
Add to
Cart
LFJ606001C 600V CLASS J BLOCK 600A 1 POLE
Add to
Cart
LFJ600303PID 600V CLASS J BLOCK 30A 3 POLE
Add to
Cart
LFJ600602CID-HX 600V CLASS J BLOCK 60A 2 POLE W/ HEX
Add to
Cart
LFJ600603C 600V CLASS J BLOCK 60A 3 POLE NON-ID
Add to
Cart
LFJ601003CID 600V CLASS J BLOCK 100A 3 POLE
Add to
Cart
LFJ606003C 600V CLASS J BLOCK 600A 3 POLE
Add to
Cart
LFJ604001C 600V CLASS J BLOCK 400A 1 POLE
Add to
Cart
LFJ600301CID 600V CLASS J BLOCK 30A 1 POLE
Add to
Cart
LFJ601001C 600V CLASS J BLOCK 100A 1 POLE NON-ID
Add to
Cart
LFJ600602C 600V CLASS J BLOCK 60A 2 POLE NON-ID
Add to
Cart
LFJ600301C 600V CLASS J BLOCK 30A 1 POLE NON-ID
Add to
Cart
LFJ600302SID 00V CLASS J BLOCK 30A 2 POLE
Add to
Cart
LFJ600601CID 600V CLASS J BLOCK 60A 1 POLE
Add to
Cart
LFJ600602CID 600V CLASS J BLOCK 60A 2 POLE
Add to
Cart
LFJ600302PID 600V CLASS J BLOCK 30A 2 POLE