Order a Sample


You Searched for: N Channel Depletion Mode MOSFETs

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
CPC3909ZTR N-CH DEPL MOSFET 400V 6 OHMS SOT-223 TR
Add to
Cart
CPC3909CTR N-CH DEPL MOSFET 400V 6 OHMS SOT-89 REEL
Add to
Cart
CPC3902ZTR N-CH DEPL MOSFET 250V 2.5 OHM SOT-223 TR
Add to
Cart
CPC3730CTR N-CH DEPL MOSFET 350V 30 OHMS SOT-89 TR
Add to
Cart
CPC3982TTR N-CH DEPL MOSFET 800V 380 OHM SOT-23 TR
Add to
Cart
CPC3980ZTR N-CH DEPL MOSFET 800V 45 OHM SOT-223 TR
Add to
Cart
CPC3960ZTR N-CH DEPL MOSFET 600V 44 OHM SOT-223 TR
Add to
Cart
CPC3708CTR N-CH DEPL MOSFET 350V 14 OHMS SOT-89 TR
Add to
Cart
CPC3708ZTR N-CH DEPL MOSFET 350V 14 OHMS SOT-223 TR
Add to
Cart
CPC3703CTR N-CH DEPL MODE VERT DMOS FET 250V 1 OHM
Add to
Cart
CPC3701CTR N-CH DEPL MODE VERT DMOS FET 60V 1 OHM
Add to
Cart
CPC3720CTR N-CH DEPL MOSFET 350V 20 OHMS SOT-89 TR
Add to
Cart
CPC3714CTR N-CH DEPL MOSFET 350V 14 OHMS SOT-89 TR
Add to
Cart
CPC3710CTR N-CH DEPL MOSFET 250V 10 OHMS SOT-89 TR
Add to
Cart
CPC3981ZTR