Order a Sample


You Searched for: pxxx1u_

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1701UALRP SIDACtor® Uni 4Chips 160V 50A MS013 RoHS
Add to
Cart
P1701UALTP SIDACtor® Uni 4Chips 160V 50A MS013 RoHS
Add to
Cart
P1701UCLTP SIDACtor® Uni 4Chips 160V 500A MS013 RoH
Add to
Cart
P1701UCLRP SIDACtor® Uni 4Chips 160V 500A MS013 RoH
Add to
Cart
P0901UCLRP SIDACtor® Uni 4Chips 75V 500A MS013 RoHS
Add to
Cart
P0901UCLTP SIDACtor® Uni 4Chips 75V 500A MS013 RoHS
Add to
Cart
P0721UCLTP SIDACtor® Uni 4Chips 65V 500A MS013 RoHS
Add to
Cart
P0721UCLRP SIDACtor® Uni 4Chips 65V 500A MS013 RoHS
Add to
Cart
P1101UALRP SIDACtor® Uni 4Chp 95V 50A MS013 RoHS
Add to
Cart
P1101UALTP SIDACtor® Uni 4Chp 95V 50A MS013 RoHS
Add to
Cart
P0641UCLTP SIDACtor® Uni 4Chips 58V 500A MS013 RoHS
Add to
Cart
P0641UCLRP SIDACtor® Uni 4Chips 58V 500A MS013 RoHS
Add to
Cart
P1101UCLRP SIDACtor® Uni 4Chips 95V 500A MS013 RoHS
Add to
Cart
P1101UCLTP SIDACtor® Uni 4Chips 95V 500A MS013 RoHS
Add to
Cart
P0901UALTP SIDACtor® Uni 4Chp 75V 50A MS013 RoHS
Add to
Cart
P0901UALRP SIDACtor® Uni 4Chp 75V 50A MS013 RoHS
Add to
Cart
P0641UALTP SIDACtor® Uni 4Chp 58V 50A MS013 RoHS
Add to
Cart
P0641UALRP SIDACtor® Uni 4Chp 58V 50A MS013 RoHS
Add to
Cart
P0721UALTP SIDACtor® Uni 4Chp 65V 50A MS013 RoHS
Add to
Cart
P0721UALRP SIDACtor® Uni 4Chp 65V 50A MS013 RoHS