Order a Sample


You Searched for: Dual 1 Form A Normally Open SSR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
PAA132STR TWO LOW VOLTAGE 1-FORM-A OPTOMOS REEL
Add to
Cart
PAA132S TWO LOW VOLTAGE 1-FORM-A OPTOMOS
Add to
Cart
PAA132 TWO LOW VOLTAGE 1-FORM-A OPTOMOS
Add to
Cart
PAA140P DUAL 1-FORM-A OPTOMOS FLATPK
Add to
Cart
PAA140S DUAL 1-FORM-A OPTOMOS SMD
Add to
Cart
PAA140 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
PAA140STR DUAL 1-FORM-A OPTOMOS REEL
Add to
Cart
PAA140PTR DUAL 1-FORM-A OPTOMOS FLATPK REEL
Add to
Cart
PAA110PLTR 1-FORM-A OPTOMOS CURRENT LMT FLATPK REEL
Add to
Cart
PAA110LS 1-FORM-A OPTOMOS CURRENT LMT SMD
Add to
Cart
PAA110PL 1-FORM-A OPTOMOS CURRENT LMT FLATPK
Add to
Cart
PAA110LSTR 1-FORM-A OPTOMOS CURRENT LMT SMD REEL
Add to
Cart
PAA110L 1-FORM-A OPTOMOS CURRENT LMT ISPL
Add to
Cart
LAA710STR DUAL 1-FORM-A OPTOMOS 60V 1A REEL REEL
Add to
Cart
LAA710 DUAL 1-FORM-A OPTOMOS 60V 1A
Add to
Cart
LAA710S DUAL 1-FORM-A OPTOMOS 60V 1A
Add to
Cart
OAA160 2 FORM A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
OAA160S 2 FORM A OPTICALLY COUPLED MOSFET SMD
Add to
Cart
OAA160STR 2 FORM A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
OAA160PTR 2 FORM A OPTICALLY COUPLED MOSFET FLATPK
Add to
Cart
OAA160P 2 FORM A OPTICALLY COUPLED MOSFET FLATPK
Add to
Cart
PAA110PTR 1-FORM-A OPTOMOS FLATPK REEL
Add to
Cart
PAA110 1-FORM-A OPTOMOS ISPL
Add to
Cart
PAA110P 1-FORM-A OPTOMOS FLATPK
Add to
Cart
PAA110STR 1-FORM-A OPTOMOS REEL
Add to
Cart
PAA110S 1-FORM-A OPTOMOS SMD
Add to
Cart
PAA193STR DUAL 1-FORM-A OPTOMOS TAPE AND REEL
Add to
Cart
PAA193 DUAL 1-FORM-A OPTOMOS
Add to
Cart
PAA193S DUAL 1-FORM-A OPTOMOS
Add to
Cart
XAA170STR DUAL 1-FORM-A OPTOMOS REEL
Add to
Cart
XAA170 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
XAA170S DUAL 1-FORM-A OPTOMOS SMD ISPL
Add to
Cart
PAA191 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
PAA191STR DUAL 1-FORM-A OPTOMOS TAPE AND REEL
Add to
Cart
PAA191S DUAL 1-FORM-A OPTOMOS
Add to
Cart
PAA140L DUAL 1-FORM-A OPTOMOS CURRENT LMT
Add to
Cart
PAA140LS DUAL 1-FORM-A OPTOMOS CURRENT LMT SMD
Add to
Cart
PAA140LSTR DUAL 1-FORM-A OPTOMOS CURRENT LMT SMD TR
Add to
Cart
PAA150P DUAL 1-FORM-A OPTOMOS FLATPK
Add to
Cart
PAA150 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
PAA150PTR DUAL 1-FORM-A OPTOMOS FLATPK REEL
Add to
Cart
PAA150S DUAL 1-FORM-A OPTOMOS SMD
Add to
Cart
PAA150STR DUAL 1-FORM-A OPTOMOS ISPL REEL.
Add to
Cart
PAA190STR DUAL 1-FORM-A OPTOMOS REEL REEL
Add to
Cart
PAA190 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
PAA190S DUAL 1-FORM-A OPTOMOS
Add to
Cart
LAA127PL DUAL 1 FORM A OPTICAL CPLD MOSFT CUR LMT
Add to
Cart
LAA127LSTR DUAL 1-FORM-A OPTOMOS CURRENT LMT REEL
Add to
Cart
LAA127LS DUAL 1-FORM-A OPTOMOS CURRENT LMT SMD
Add to
Cart
LAA127L DUAL 1-FORM-A OPTOMOS CURRENT LMT ISPL
Add to
Cart
LAA127PLTR DUAL 1 FORM A OPTICAL CPLD MOSFT CUR LMT
Add to
Cart
LAA100S DUAL 1-FORM-A OPTOMOS SMD
Add to
Cart
LAA100P DUAL 1-FORM-A OPTOMOS FLATPK
Add to
Cart
LAA100 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
LAA100STR DUAL 1-FORM-A OPTOMOS SMD REEL
Add to
Cart
LAA100PTR DUAL 1-FORM-A OPTOMOS FLATPK REEL
Add to
Cart
LAA100PLTR DUAL 1-FORM-A OPTOMOS CURRENT LMT REEL
Add to
Cart
LAA100LSTR DUAL 1-FORM-A OPTOMOS CURRENT LMT REEL
Add to
Cart
LAA100PL DUAL 1-FORM-A OPTOMOS CURRENT LMT
Add to
Cart
LAA100L DUAL 1-FORM-A OPTOMOS CURRENT LMT ISPL
Add to
Cart
LAA100LS DUAL 1-FORM-A OPTOMOS CURRENT LMT SMD
Add to
Cart
LAA108S 2 INDPNDNT 100V 8 OHM 1-FORM-A OPTOMOS
Add to
Cart
LAA108PTR 2 INDPNDNT 100V 8 OHM 1-FORM-A OPTOMOS
Add to
Cart
LAA108STR 2 INDPNDNT 100V 8 OHM 1-FORM-A OPTOMOS
Add to
Cart
LAA108P 2 INDPNDNT 100V 8 OHM 1-FORM-A OPTOMOS
Add to
Cart
LAA108 2 INDPNDNT 100V 8 OHM 1-FORM-A OPTOMOS
Add to
Cart
CPC2030N DUAL 1-FORM-A OPTOMOS 350V 30 OHMS SOP
Add to
Cart
CPC2030NTR DUAL 1-FORM-A OPTOMOS 350V 30 OHMS SOP
Add to
Cart
CPC2014N DUAL 1-FORM-A OPTOMOS 60V 2 OHMS 8L SOP
Add to
Cart
CPC2014NTR DUAL 1-FORM-A OPTOMOS 60V 2 OHMS 8L SOP
Add to
Cart
CPC2017NTR DUAL 1-FORM-A OPTOMOS 60V 16 OHMS 8L SOP
Add to
Cart
CPC2017N DUAL 1-FORM-A OPTOMOS 60V 16 OHMS 8L SOP
Add to
Cart
CPC2025NTR DUAL 1-FORM-A OPTOMOS 400V 25 OHMS SOP
Add to
Cart
CPC2025N DUAL 1-FORM-A OPTOMOS 400V 25 OHMS SOP
Add to
Cart
LAA125S DUAL 1 FORM A OPTICAL CPLD MOSFET
Add to
Cart
LAA125STR DUAL 1 FORM A OPTICAL CPLD MOSFET REEL
Add to
Cart
LAA125PTR DUAL 1 FORM A OPTICAL CPLD MOSFT CUR LMT
Add to
Cart
LAA125P DUAL 1 FORM A OPTICAL CPLD MOSFET
Add to
Cart
LAA125 DUAL 1 FORM A OPTICAL CPLD MOSFET
Add to
Cart
LAA125PL DUAL 1 FORM A OPTICAL CPLD MOSFT CUR LMT
Add to
Cart
LAA125LS DUAL 1 FORM A OPTICAL CPLD MOSFT CUR LMT
Add to
Cart
LAA125PLTR DUAL 1 FORM A OPTICAL CPLD MOSFT CUR LMT
Add to
Cart
LAA125LSTR DUAL 1 FORM A OPTICAL CPLD MOSFT CUR LMT
Add to
Cart
LAA125L DUAL 1 FORM A OPTICAL CPLD MOSFT CUR LMT
Add to
Cart
LAA127 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
LAA127P DUAL 1-FORM-A OPTOMOS FLATPK
Add to
Cart
LAA127PTR DUAL 1-FORM-A OPTOMOS 250V FLATPK REEL
Add to
Cart
LAA127STR DUAL 1-FORM-A OPTOMOS 250V REEL REEL
Add to
Cart
LAA127S DUAL 1-FORM-A OPTOMOS 250V SMD
Add to
Cart
LAA120PL DUAL 1-FORM-A OPTOMOS CURRENT LMT
Add to
Cart
LAA120LS DUAL 1-FORM-A OPTOMOS CURRENT LMT SMD
Add to
Cart
LAA120L DUAL 1-FORM-A OPTOMOS CURRENT LMT ISPL
Add to
Cart
LAA120PLTR DUAL 1-FORM-A OPTOMOS REEL
Add to
Cart
LAA120LSTR DUAL 1-FORM-A OPTOMOS CURRENT LMT REEL
Add to
Cart
LAA110PTR DUAL 1-FORM-A OPTOMOS FLATPK REEL
Add to
Cart
LAA110STR DUAL 1-FORM-A OPTOMOS REEL
Add to
Cart
LAA110S DUAL 1-FORM-A OPTOMOS SMD
Add to
Cart
LAA110 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
LAA110P DUAL 1-FORM-A OPTOMOS FLATPK
Add to
Cart
LAA110LSTR DUAL 1-FORM-A OPTOMOS CURRENT LMT REEL
Add to
Cart
LAA110PL DUAL 1-FORM-A OPTOMOS CURRENT LMT FLATPK
Add to
Cart
LAA110PLTR DUAL 1-FORM-A OPTOMOS CURRENT LMT FLATPK
Add to
Cart
LAA110LS DUAL 1-FORM-A OPTOMOS CURRENT LMT SMD
Add to
Cart
LAA110L DUAL 1-FORM-A OPTOMOS CURRENT LMT ISPL
Add to
Cart
LAA120PTR DUAL 1-FORM-A OPTOMOS FLATPK REEL
Add to
Cart
LAA120STR DUAL 1-FORM-A OPTOMOS REEL
Add to
Cart
LAA120S DUAL 1-FORM-A OPTOMOS SMD
Add to
Cart
LAA120 DUAL 1-FORM-A OPTOMOS ISPL
Add to
Cart
LAA120P DUAL 1-FORM-A OPTOMOS FLATPK
Add to
Cart
CPC2907B 60V 2A DUAL 1-FORM-A POWER SOIC PKG