Order a Sample


You Searched for: DCNLJ

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
DCNLJ125PD60 DCNLJ 125A 96V P 60Vcoil
Add to
Cart
DCNLJ125PD24 DCNLJ 125A 96V P 24Vcoil
Add to
Cart
DCNLJ250PD12 DCNL 250A 96V P 12V Coil Contactor
Add to
Cart
DCNLJ125NB60 DCNLJ 125A 48V NP 60Vcoil
Add to
Cart
DCNLJ200PD24 DCNLJ 200A 96V P 24Vcoil
Add to
Cart
DCNLJ200NB48 DCNLJ 200A 48V NP 48Vcoil
Add to
Cart
DCNLJ125NB24 DCNLJ 125A 48V NP 24Vcoil
Add to
Cart
DCNLJ250NB12-01 DCNLJ 250A 48V NP 12Vcoil 3wire
Add to
Cart
DCNLJ200NB24 DCNLJ 200A 48V NP 24Vcoil
Add to
Cart
DCNLJ200NB60 DCNLJ 200A 48V NP 60Vcoil
Add to
Cart
DCNLJ125NB12 DCNLJ 125A 48V NP 12Vcoil
Add to
Cart
DCNLJ125PD12 DCNLJ 125A 96V P 12Vcoil