Order a Sample


You Searched for: QJxx10xx QJxx10xHx

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
QJ8010NH5RP HT Alternistor 800V 10A TO263
Add to
Cart
QJ8010NH5TP HT Alternistor 800V 10A TO263
Add to
Cart
QJ8010R4TP HT Standard Triac 800V 10A TO220R
Add to
Cart
QJ8010NH3RP HT Alternistor Triac 800V 10A TO263
Add to
Cart
QJ8010NH3TP HT Alternistor Triac 800V 10A TO263
Add to
Cart
QJ8010NH4RP HT Alternistor 800V 10A TO263
Add to
Cart
QJ8010NH4TP HT Alternistor 800V 10A TO263
Add to
Cart
QJ8010RH4TP HT Alternistor 800V 10A TO220R
Add to
Cart
QJ8010RH5TP HT Alternistor 800V 10A TO220R
Add to
Cart
QJ8010R5TP HT Standard Triac 800V 10A TO220R
Add to
Cart
QJ8010RH3TP HT Alternistor Triac 800V 10A TO220R
Add to
Cart
QJ8010N5TP HT Standard Triac 800V 10A TO263
Add to
Cart
QJ8010N5RP HT Standard Triac 800V 10A TO263
Add to
Cart
QJ8010L4TP HT Standard Triac 800V 10A TO220L
Add to
Cart
QJ8010L5TP HT Standard Triac 800V 10A TO220L
Add to
Cart
QJ8010LH5TP HT Alternistor 800V 10A TO220L
Add to
Cart
QJ8010N4RP HT Standard Triac 800V 10A TO263
Add to
Cart
QJ8010N4TP HT Standard Triac 800V 10A TO263
Add to
Cart
QJ8010LH3TP HT Alternistor Triac 800V 10A TO220L
Add to
Cart
QJ8010LH4TP HT Alternistor 800V 10A TO220L
Add to
Cart
QJ6010N5TP Alternistor 600V 10A TO263
Add to
Cart
QJ6010N5RP Sensitive 600V 10A TO263
Add to
Cart
QJ6010NH3TP Sensitive600V 10A TO263
Add to
Cart
QJ6010NH3RP Alternistor 600V 10A TO263
Add to
Cart
QJ6010N4TP Sensitive 600V 6A TO220R
Add to
Cart
QJ6010LH4TP Alternistor 600V 10A TO220L
Add to
Cart
QJ6010LH3TP Alternistor 600V 10A TO220L
Add to
Cart
QJ6010N4RP Sensitive600V 10A TO263
Add to
Cart
QJ6010LH5TP Alternistor 600V 10A TO220L
Add to
Cart
QJ6010RH3TP Alternistor 600V 10A TO220R
Add to
Cart
QJ6010R5TP Sensitive 600V 10A TO220R
Add to
Cart
QJ6010RH5TP Alternistor 600V 10A TO220R
Add to
Cart
QJ6010RH4TP Alternistor 600V 10A TO220R
Add to
Cart
QJ6010R4TP Sensitive 600V 10A TO220R
Add to
Cart
QJ6010NH4TP Sensitive 600V 10A TO263
Add to
Cart
QJ6010NH4RP Alternistor 600V 10A TO263
Add to
Cart
QJ6010NH5TP Alternistor 600V 6A TO220R
Add to
Cart
QJ6010NH5RP Alternistor 600V 10A TO263
Add to
Cart
QJ6010L5TP Sensitive 600V 10A TO220L
Add to
Cart
QJ6010L4TP Sensitive 600V 10A TO220L