Order a Sample


You Searched for: Pxxx0SxL

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P0900SAL
Add to
Cart
P0900SALRP SIDACtor® Bi 75V 50A DO214 2L RoHS
Add to
Cart
P2500SBLRP SIDACtor® Bi 230V 100A DO214 2L RoHS
Add to
Cart
P2500SBL
Add to
Cart
P0640SCLRP SIDACtor® Bi 58V 500A DO214 2L RoHS
Add to
Cart
P0640SCL
Add to
Cart
P0080SCLRP- SIDACtor® Bi 6V 500A DO214 2L RoHS
Add to
Cart
P0080SCLRP SIDACtor® Bi 6V 500A DO214 2L RoHS
Add to
Cart
P0720SCLRP SIDACtor® Bi 65V 500A DO214 2L RoHS
Add to
Cart
P0720SCL
Add to
Cart
P3500SAL
Add to
Cart
P3500SALRP SIDACtor® Bi 320V 50A DO214 2L RoHS
Add to
Cart
P1100SCLRP SIDACtor® Bi 90V 500A DO214 2L RoHS
Add to
Cart
P1100SCL
Add to
Cart
P0640SAL
Add to
Cart
P0640SALRP SIDACtor® Bi 58V 50A DO214 2L RoHS
Add to
Cart
P2100SBL
Add to
Cart
P2100SBLRP SIDACtor® Bi 180V 100A DO214 2L RoHS
Add to
Cart
P0720SBL
Add to
Cart
P0720SBLRP SIDACtor® Bi 65V 100A DO214 2L RoHS
Add to
Cart
P2000SCL
Add to
Cart
P2000SCLRP SIDACtor® Bi 180V 500A DO214 2L RoHS
Add to
Cart
P2100SCLRP SIDACtor® 190V 500A DO214 2L RoHS
Add to
Cart
P2100SCL
Add to
Cart
P2100SAL
Add to
Cart
P2100SALRP SIDACtor® Bi 180V 50A DO214 2L RoHS
Add to
Cart
P2500SAL
Add to
Cart
P2500SALRP SIDACtor® Bi 230V 50A DO214 2L RoHS
Add to
Cart
P0080SBLRP SIDACtor® Bi 6V 100A DO214 2L RoHS
Add to
Cart
P0080SBL
Add to
Cart
P4500SBL
Add to
Cart
P4500SBLRP SIDACtor® Bi 400V 100A DO214 2L RoHS
Add to
Cart
P0220SALRP SIDACtor® Bi 22V 50A DO214 2L RoHS
Add to
Cart
P0220SAL
Add to
Cart
P4500SCLRP SIDACtor® Bi 400V 500A DO214 2L RoHS
Add to
Cart
P1300SCL
Add to
Cart
P1300SCLRP SIDACtor® Bi 120V 500A DO214 2L RoHS
Add to
Cart
P2300SBL
Add to
Cart
P2300SBLRP SIDACtor® Bi 190V 100A DO214 2L RoHS
Add to
Cart
P3100SCLRP SIDACtor® Bi 275V 500A DO214 2L RoHS
Add to
Cart
P3100SCL
Add to
Cart
P0900SCL
Add to
Cart
P0900SCLRP SIDACtor® Bi 75V 500A DO214 2L RoHS
Add to
Cart
P2600SBLRP SIDACtor® Bi 220V 100A DO214 2L RoHS
Add to
Cart
P2600SBL
Add to
Cart
P2600SAL
Add to
Cart
P2600SALRP SIDACtor® Bi 220V 50A DO214 2L ROHS
Add to
Cart
P2600SCLRP SIDACtor® Bi 220V 500A DO214 2L RoHS
Add to
Cart
P2600SCL
Add to
Cart
P0300SAL
Add to
Cart
P0300SALRP SIDACtor® Bi 25V 50A DO214 2L RoHS
Add to
Cart
P1300SBL
Add to
Cart
P1300SBLRP SIDACtor® Bi 120V 100A DO214 2L RoHS
Add to
Cart
P2300SALRP SIDACtor® Bi 190V 50A DO214 2L RoHS
Add to
Cart
P2300SAL
Add to
Cart
P1800SAL
Add to
Cart
P1800SALRP SIDACtor® Bi 170V 50A DO214 2L RoHS
Add to
Cart
P1500SCLRP SIDACtor® Bi 140V 500A DO214 2L RoHS
Add to
Cart
P1500SCL
Add to
Cart
P1200SCLRP SIDACtor® Bi 100V 500A DO214 2L RoHS
Add to
Cart
P1200SCL
Add to
Cart
P0220SCLRP SIDACtor® Bi 22V 500A DO214 2L RoHS
Add to
Cart
P0220SCL
Add to
Cart
P0300SBL
Add to
Cart
P0300SBLRP SIDACtor® Bi 25V 100A DO214 2L RoHS
Add to
Cart
P3500SBL
Add to
Cart
P3500SBLRP SIDACtor® Bi 320V 100A DO214 2L RoHS
Add to
Cart
P1100SBL
Add to
Cart
P1100SBLRP SIDACtor® Bi 90V 100A DO214 2L RoHS
Add to
Cart
P0900SBL
Add to
Cart
P0900SBLRP SIDACtor® Bi 75V 100A DO214 2L RoHS
Add to
Cart
P1800SCL
Add to
Cart
P1800SCLRP SIDACtor® Bi 170V 500A DO214 2L RoHS
Add to
Cart
P3100SAL
Add to
Cart
P3100SALRP SIDACtor® Bi 275V 50A DO214 2L RoHS
Add to
Cart
P0080SALRP SIDACtor® Bi 6V 50A DO214 2L RoHS
Add to
Cart
P0080SAL
Add to
Cart
P0640SBLRP SIDACtor® Bi 58V 100A DO214 2L RoHS
Add to
Cart
P0640SBL
Add to
Cart
P1500SBL
Add to
Cart
P1500SBLRP SIDACtor® Bi 140V 100A DO214 2L RoHS
Add to
Cart
P2500SCL
Add to
Cart
P2500SCLRP SIDACtor® Bi 230V 500A DO214 2L RoHS
Add to
Cart
P2000SAL
Add to
Cart
P2000SALRP SIDACtor® Bi 180V 50A DO214 2L RoHS
Add to
Cart
P0720SAL
Add to
Cart
P0720SALRP SIDACtor® Bi 65V 50A DO214 2L RoHS
Add to
Cart
P1300SALRP SIDACtor® Bi 120V 50A DO214 2L RoHS
Add to
Cart
P1300SAL
Add to
Cart
P1500SAL
Add to
Cart
P1500SALRP SIDACtor® Bi 140V 50A DO214 2L RoHS
Add to
Cart
P1100SALRP SIDACtor® Bi 90V 50A DO214 2L RoHS
Add to
Cart
P1100SAL
Add to
Cart
P2000SBLRP SIDACtor® Bi 180V 100A DO214 2L RoHS
Add to
Cart
P2000SBL
Add to
Cart
P1200SALRP SIDACtor® Bi 100V 50A DO214 2L RoHS
Add to
Cart
P1200SAL
Add to
Cart
P3100SBLRP SIDACtor® Bi 275V 100A DO214 2L RoHS
Add to
Cart
P3100SBL
Add to
Cart
P3500SCL
Add to
Cart
P3500SCLRP SIDACtor® Bi 320V 500A DO214 2L RoHS
Add to
Cart
P1800SBL
Add to
Cart
P1800SBLRP SIDACtor® Bi 170V 100A DO214 2L RoHS
Add to
Cart
P0300SCLRP SIDACtor® Bi 25V 500A DO214 2L RoHS
Add to
Cart
P0300SCL
Add to
Cart
P0220SBLRP SIDACtor® Bi 22V 100A DO214 2L RoHS
Add to
Cart
P0220SBL