Order a Sample


You Searched for: 1 Form A Normally Open Power SSR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
CPC1979J 1-FORM-A OPTOMOS 600V 0.75 OHMS ISOPLUS
Add to
Cart
CPC1977J 1-FORM-A OPTOMOS 600V 1 OHMS i4-PAC
Add to
Cart
CPC1918J 1-FORM-A OPTOMOS 100V 0.1 OHMS ISOPLUS
Add to
Cart
CPC1908J 1-FORM-A OPTOMOS 60V 0.3 OHMS i4-PAC
Add to
Cart
CPC1967J 1-FORM-A OPTOMOS 400V 0.85 OHMS i4-PAC
Add to
Cart
CPC1968J 1-FORM-A OPTOMOS 500V 0.35 OHMS ISOPLUS
Add to
Cart
CPC1986J 1-FORM-A OPTOMOS 1000V 3 OHMS i4-PAC
Add to
Cart
CPC1978J 1-FORM-A OPTOMOS 800V 2.3 OHMS i4-PAC
Add to
Cart
CPC1909J 1-FORM-A OPTOMOS 60V 0.1 OHMS ISOPLUS
Add to
Cart
CPC1927J 1-FORM-A OPTOMOS 250V 0.2 OHMS ISOPLUS
Add to
Cart
CPC1988J 1-FORM-A OPTOMOS 1000V 2.5 OHMS ISOPLUS