Order a Sample


You Searched for: 487

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
0487010.MXEP FUSE 420Vac/dc 5X20 FA PT 10A
Add to
Cart
0487010.MXP FUSE 420Vac/dc 5X20 FA 10A
Add to
Cart
0487016.MXEP FUSE 420Vac/dc 5X20 FA PT 16A
Add to
Cart
0487016.MXP FUSE 420Vac/dc 5X20 FA 16A
Add to
Cart
048712.5MXEP FUSE 420Vac/dc 5X20 FA PT 12.5A
Add to
Cart
048712.5MXP FUSE 420Vac/dc 5X20 FA 12.5A
Add to
Cart
0487020.MXEP FUSE 420Vac/dc 5X20 FA PT 20A
Add to
Cart
0487020.MXP FUSE 420Vac/dc 5X20 FA 20A
Add to
Cart
0487008.MXP FUSE 420Vac/dc 5X20 FA 8A
Add to
Cart
0487008.MXEP FUSE 420Vac/dc 5X20 FA PT 8A
Add to
Cart
0487015.MXP FUSE 420Vac/dc 5X20 FA 15A
Add to
Cart
0487015.MXEP FUSE 420Vac/dc 5X20 FA PT 15A