Order a Sample


You Searched for: 672

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
067202.5MXE FUSE 3.6X10MM UL GLASS FA 2.5A PT
Add to
Cart
067202.5DRT4 FUSE 3.6X10MM UL GLASS FA 2.5A PT TR
Add to
Cart
0672001.MXE FUSE 3.6X10MM UL GLASS FA 1A PT
Add to
Cart
0672001.DRT4 FUSE 3.6X10MM UL GLASS FA 1A PT TR
Add to
Cart
0672004.DRT4 FUSE 3.6X10MM UL GLASS FA 4A PT TR
Add to
Cart
0672004.MXE FUSE 3.6X10MM UL GLASS FA 4A PT
Add to
Cart
0672007.MXE FUSE 3.6X10MM UL GLASS FA 7A PT
Add to
Cart
0672007.DRT4 FUSE 3.6X10MM UL GLASS FA 7A PT TR
Add to
Cart
067206.5MXE FUSE 3.6X10MM UL GLASS FA 6.5A PT
Add to
Cart
067206.5DRT4 FUSE 3.6X10MM UL GLASS FA 6.5A PT TR
Add to
Cart
0672005.DRT4 FUSE 3.6X10MM UL GLASS FA 5A PT TR
Add to
Cart
0672005.MXE FUSE 3.6X10MM UL GLASS FA 5A PT
Add to
Cart
0672.125MXE FUSE 3.6X10MM UL GLASS FA .125A PT
Add to
Cart
0672.125DRT4 FUSE 3.6X10MM UL GLASS FA .125A PT TR
Add to
Cart
067206.3MXE FUSE 3.6X10MM UL GLASS FA 6.3A PT
Add to
Cart
067206.3DRT4 FUSE 3.6X10MM UL GLASS FA 6.3A PT TR
Add to
Cart
0672002.DRT4 FUSE 3.6X10MM UL GLASS FA 2A PT TR
Add to
Cart
0672002.MXE FUSE 3.6X10MM UL GLASS FA 2A PT
Add to
Cart
0672006.DRT4 FUSE 3.6X10MM UL GLASS FA 6A PT TR
Add to
Cart
0672006.MXE FUSE 3.6X10MM UL GLASS FA 6A PT
Add to
Cart
0672.400DRT4 FUSE 3.6X10MM UL GLASS FA .400A PT TR
Add to
Cart
0672.400MXE FUSE 3.6X10MM UL GLASS FA .400A PT
Add to
Cart
0672.200DRT4 FUSE 3.6X10MM UL GLASS FA .200A PT TR
Add to
Cart
0672.200MXE FUSE 3.6X10MM UL GLASS FA .200A PT
Add to
Cart
0672.750MXE FUSE 3.6X10MM UL GLASS FA .750A PT
Add to
Cart
0672.750DRT4 FUSE 3.6X10MM UL GLASS FA .750A PT TR
Add to
Cart
0672.800MXE FUSE 3.6X10MM UL GLASS FA .800A PT
Add to
Cart
0672.800DRT4 FUSE 3.6X10MM UL GLASS FA .800A PT TR
Add to
Cart
0672008.DRT4 FUSE 3.6X10MM UL GLASS FA 8A PT TR
Add to
Cart
0672008.MXE FUSE 3.6X10MM UL GLASS FA 8A PT
Add to
Cart
06723.15MXE FUSE 3.6X10MM UL GLASS FA 3.15A PT
Add to
Cart
06723.15DRT4 FUSE 3.6X10MM UL GLASS FA 3.15A PT TR
Add to
Cart
067201.5MXE FUSE 3.6X10MM UL GLASS FA 1.5A PT
Add to
Cart
067201.5DRT4 FUSE 3.6X10MM UL GLASS FA 1.5A PT TR
Add to
Cart
067204.5DRT4 FUSE 3.6X10MM UL GLASS FA 4.5A PT TR
Add to
Cart
067204.5MXE FUSE 3.6X10MM UL GLASS FA 4.5A PT
Add to
Cart
0672.600DRT4 FUSE 3.6X10MM UL GLASS FA .600A PT TR
Add to
Cart
0672.600MXE FUSE 3.6X10MM UL GLASS FA .600A PT
Add to
Cart
0672010.DRT4 FUSE 3.6X10MM UL GLASS FA 10A PT TR
Add to
Cart
0672010.MXE FUSE 3.6X10MM UL GLASS FA 10A PT
Add to
Cart
0672.100MXE FUSE 3.6X10MM UL GLASS FA .100A PT
Add to
Cart
0672.100DRT4 FUSE 3.6X10MM UL GLASS FA .100A PT TR
Add to
Cart
0672.250MXE FUSE 3.6X10MM UL GLASS FA .250A PT
Add to
Cart
0672.250DRT4 FUSE 3.6X10MM UL GLASS FA .250A PT TR
Add to
Cart
067201.6DRT4 FUSE 3.6X10MM UL GLASS FA 1.6A PT TR
Add to
Cart
067201.6MXE FUSE 3.6X10MM UL GLASS FA 1.6A PT
Add to
Cart
0672.300DRT4 FUSE 3.6X10MM UL GLASS FA .300A PT TR
Add to
Cart
0672.300MXE FUSE 3.6X10MM UL GLASS FA .300A PT
Add to
Cart
0672.500MXE FUSE 3.6X10MM UL GLASS FA .500A PT
Add to
Cart
0672.500DRT4 FUSE 3.6X10MM UL GLASS FA .500A PT TR