Order a Sample


You Searched for: L4CL

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
L4CL2512LR050FYR 4T L4CL2512 1W 30ppm 50 mOhm ±1.0%
Add to
Cart
L4CL1206LR013DNR 4T L4CL1206 0.5W 30ppm 13 mOhm ±0.5%
Add to
Cart
L4CL2512LR003FYR 4T L4CL2512 1W 50ppm 3 mOhm ±1.0%
Add to
Cart
L4CL1206LR015DNR 4T L4CL1206 0.5W 30ppm 15 mOhm ±0.5%
Add to
Cart
L4CL1206LR018DNR 4T L4CL1206 0.5W 30ppm 18 mOhm ±0.5%
Add to
Cart
L4CL2512LR013FYR 4T L4CL2512 1W 30ppm 13 mOhm ±1.0%
Add to
Cart
L4CL2512LR082FYR 4T L4CL2512 1W 30ppm 82 mOhm ±1.0%
Add to
Cart
L4CL2512LR018FYR 4T L4CL2512 1W 30ppm 18 mOhm ±1.0%
Add to
Cart
L4CL2512LR022FYR 4T L4CL2512 1W 30ppm 22 mOhm ±1.0%
Add to
Cart
L4CL2512LR014FYR 4T L4CL2512 1W 30ppm 14 mOhm ±1.0%
Add to
Cart
L4CL2512LR016FYR 4T L4CL2512 1W 30ppm 16 mOhm ±1.0%
Add to
Cart
L4CL2512LR051FYR 4T L4CL2512 1W 30ppm 51 mOhm ±1.0%
Add to
Cart
L4CL1206LR062DNR 4T L4CL1206 0.5W 30ppm 62 mOhm ±0.5%
Add to
Cart
L4CL2512L0M50FYR 4T L4CL2512 0.33W 100ppm 0.5 mOhm ±1.0%
Add to
Cart
L4CL1206LR006FNR 4T L4CL1206 0.5W 50ppm 6 mOhm ±1.0%
Add to
Cart
L4CL1206LR030DNR 4T L4CL1206 0.5W 30ppm 30 mOhm ±0.5%
Add to
Cart
L4CL2512LR062FYR 4T L4CL2512 1W 30ppm 62 mOhm ±1.0%
Add to
Cart
L4CL1206LR010DNR 4T L4CL1206 0.5W 30ppm 10 mOhm ±0.5%
Add to
Cart
L4CL1206LR091DNR 4T L4CL1206 0.5W 30ppm 91 mOhm ±0.5%
Add to
Cart
L4CL2512LR005FYR 4T L4CL2512 1W 30ppm 5 mOhm ±1.0%
Add to
Cart
L4CL1206LR022DNR 4T L4CL1206 0.5W 30ppm 22 mOhm ±0.5%
Add to
Cart
L4CL1206LR014DNR 4T L4CL1206 0.5W 30ppm 14 mOhm ±0.5%
Add to
Cart
L4CL2512LR007FYR 4T L4CL2512 1W 30ppm 7 mOhm ±1.0%
Add to
Cart
L4CL1206LR020DNR 4T L4CL1206 0.5W 30ppm 20 mOhm ±0.5%
Add to
Cart
L4CL1206LR016DNR 4T L4CL1206 0.5W 30ppm 16 mOhm ±0.5%
Add to
Cart
L4CL1206LR047DNR 4T L4CL1206 0.5W 30ppm 47 mOhm ±0.5%
Add to
Cart
L4CL2512LR033FYR 4T L4CL2512 1W 30ppm 33 mOhm ±1.0%
Add to
Cart
L4CL2512LR036FYR 4T L4CL2512 1W 30ppm 36 mOhm ±1.0%
Add to
Cart
L4CL1206LR009FNR 4T L4CL1206 0.5W 50ppm 9 mOhm ±1.0%
Add to
Cart
L4CL2512LR075FYR 4T L4CL2512 1W 30ppm 75 mOhm ±1.0%
Add to
Cart
L4CL1206LR034DNR 4T L4CL1206 0.5W 30ppm 34 mOhm ±0.5%
Add to
Cart
L4CL2512LR043FYR 4T L4CL2512 1W 30ppm 43 mOhm ±1.0%
Add to
Cart
L4CL1206LR059DNR 4T L4CL1206 0.5W 30ppm 59 mOhm ±0.5%
Add to
Cart
L4CL1206LR075DNR 4T L4CL1206 0.5W 30ppm 75 mOhm ±0.5%
Add to
Cart
L4CL2512LR047FYR 4T L4CL2512 1W 30ppm 47 mOhm ±1.0%
Add to
Cart
L4CL2512LR024FYR 4T L4CL2512 1W 30ppm 24 mOhm ±1.0%
Add to
Cart
L4CL1206LR021DNR 4T L4CL1206 0.5W 30ppm 21 mOhm ±0.5%
Add to
Cart
L4CL1206LR007FNR 4T L4CL1206 0.5W 50ppm 7 mOhm ±1.0%
Add to
Cart
L4CL1206LR056DNR 4T L4CL1206 0.5W 30ppm 56 mOhm ±0.5%
Add to
Cart
L4CL2512LR012FYR 4T L4CL2512 1W 30ppm 12 mOhm ±1.0%
Add to
Cart
L4CL2512LR028FYR 4T L4CL2512 1W 30ppm 28 mOhm ±1.0%
Add to
Cart
L4CL2512LR004FYR 4T L4CL2512 1W 50ppm 4 mOhm ±1.0%
Add to
Cart
L4CL2512LR068FYR 4T L4CL2512 1W 30ppm 68 mOhm ±1.0%
Add to
Cart
L4CL1206LR036DNR 4T L4CL1206 0.5W 30ppm 36 mOhm ±0.5%
Add to
Cart
L4CL1206LR008FNR 4T L4CL1206 0.5W 50ppm 8 mOhm ±1.0%
Add to
Cart
L4CL2512LR034FYR 4T L4CL2512 1W 30ppm 34 mOhm ±1.0%
Add to
Cart
L4CL2512LR006FYR 4T L4CL2512 1W 30ppm 6 mOhm ±1.0%
Add to
Cart
L4CL1206LR004FNR 4T L4CL1206 0.5W 75ppm 4 mOhm ±1.0%
Add to
Cart
L4CL2512LR002FYR 4T L4CL2512 0.5W 75ppm 2 mOhm ±1.0%
Add to
Cart
L4CL2512LR001FYR 4T L4CL2512 0.5W 75ppm 1 mOhm ±1.0%
Add to
Cart
L4CL2512LR039FYR 4T L4CL2512 1W 30ppm 39 mOhm ±1.0%
Add to
Cart
L4CL1206LR011DNR 4T L4CL1206 0.5W 30ppm 11 mOhm ±0.5%
Add to
Cart
L4CL1206LR001FNR 4T L4CL1206 0.5W 75ppm 1 mOhm ±1.0%
Add to
Cart
L4CL1206LR003FNR 4T L4CL1206 0.5W 75ppm 3 mOhm ±1.0%
Add to
Cart
L4CL1206LR027DNR 4T L4CL1206 0.5W 30ppm 27 mOhm ±0.5%
Add to
Cart
L4CL1206LR050DNR 4T L4CL1206 0.5W 30ppm 50 mOhm ±0.5%
Add to
Cart
L4CL1206LR005FNR 4T L4CL1206 0.5W 50ppm 5 mOhm ±1.0%
Add to
Cart
L4CL1206LR051DNR 4T L4CL1206 0.5W 30ppm 51 mOhm ±0.5%
Add to
Cart
L4CL2512LR100FYR 4T L4CL2512 1W 30ppm 100 mOhm ±1.0%
Add to
Cart
L4CL2512LR030FYR 4T L4CL2512 1W 30ppm 30 mOhm ±1.0%
Add to
Cart
L4CL2512LR091FYR 4T L4CL2512 1W 30ppm 91 mOhm ±1.0%
Add to
Cart
L4CL2512LR021FYR 4T L4CL2512 1W 30ppm 21 mOhm ±1.0%
Add to
Cart
L4CL2512LR059FYR 4T L4CL2512 1W 30ppm 59 mOhm ±1.0%
Add to
Cart
L4CL1206LR082DNR 4T L4CL1206 0.5W 30ppm 82 mOhm ±0.5%
Add to
Cart
L4CL2512LR010FYR 4T L4CL2512 1W 30ppm 10 mOhm ±1.0%
Add to
Cart
L4CL1206LR033DNR 4T L4CL1206 0.5W 30ppm 33 mOhm ±0.5%
Add to
Cart
L4CL1206LR043DNR 4T L4CL1206 0.5W 30ppm 43 mOhm ±0.5%
Add to
Cart
L4CL2512LR009FYR 4T L4CL2512 1W 30ppm 9 mOhm ±1.0%
Add to
Cart
L4CL2512LR015FYR 4T L4CL2512 1W 30ppm 15 mOhm ±1.0%
Add to
Cart
L4CL1206LR100DNR 4T L4CL1206 0.5W 30ppm 100 mOhm ±0.5%
Add to
Cart
L4CL2512LR056FYR 4T L4CL2512 1W 30ppm 56 mOhm ±1.0%
Add to
Cart
L4CL1206LR024DNR 4T L4CL1206 0.5W 30ppm 24 mOhm ±0.5%
Add to
Cart
L4CL1206LR012DNR 4T L4CL1206 0.5W 30ppm 12 mOhm ±0.5%
Add to
Cart
L4CL1206LR039DNR 4T L4CL1206 0.5W 30ppm 39 mOhm ±0.5%
Add to
Cart
L4CL2512LR027FYR 4T L4CL2512 1W 30ppm 27 mOhm ±1.0%
Add to
Cart
L4CL1206LR028DNR 4T L4CL1206 0.5W 30ppm 28 mOhm ±0.5%
Add to
Cart
L4CL2512LR011FYR 4T L4CL2512 1W 30ppm 11 mOhm ±1.0%
Add to
Cart
L4CL2512LR008FYR 4T L4CL2512 1W 30ppm 8 mOhm ±1.0%
Add to
Cart
L4CL1206LR002FNR 4T L4CL1206 0.5W 75ppm 2 mOhm ±1.0%
Add to
Cart
L4CL1206LR068DNR 4T L4CL1206 0.5W 30ppm 68 mOhm ±0.5%
Add to
Cart
L4CL2512LR020FYR 4T L4CL2512 1W 30ppm 20 mOhm ±1.0%