Order a Sample


You Searched for: Fuse_5x20_234

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
023403.5MXBP FUSE 5x20 C/CODE M 3.5A/250V (P)
Add to
Cart
023403.5MXP FUSE 5x20 M 3.5A/250V (P)
Add to
Cart
023403.5MXEP FUSE 5x20 PGT M 3.5A/250V (P)
Add to
Cart
023406.3MXP FUSE 5x20 M 6.3A/250V (P)
Add to
Cart
023406.3MXBP FUSE 5x20 C/CODE M 6.3A/250V (P)
Add to
Cart
023406.3MXF22P FUSE 250V UL LBC MA 5X20MM 6.3A
Add to
Cart
023406.3MXEP FUSE 5x20 PGT M 6.3A/250V (P)
Add to
Cart
0234010.MXEP FUSE 5x20 PGT M 10A/250V (P)
Add to
Cart
0234010.MXP FUSE 5x20 M 10A/250V (P)
Add to
Cart
0234010.MXBP FUSE 5x20 C/CODE M 10A/250V (P)
Add to
Cart
023402.5MXEP FUSE 5x20 PGT M 2.5A/250V (P)
Add to
Cart
023402.5MXP FUSE 5x20 M 2.5A/250V (P)
Add to
Cart
023402.5MXBP FUSE 5x20 C/CODE M 2.5A/250V (P)
Add to
Cart
02341.25MXBP FUSE 5x20 C/CODE M 1.25A/250V (P)
Add to
Cart
02341.25MXP FUSE 5x20 M 1.25A/250V (P)
Add to
Cart
02341.25MXF22P FUSE 250V UL LBC MA 5X20MM 1.25A
Add to
Cart
02341.25MXEP FUSE 5x20 PGT M 1.25A/250V (P)
Add to
Cart
02341.25MXF14P FUSE 250V UL LBC MA 5X20MM 1.25A
Add to
Cart
02343.15MXGP FUSE 5X20 C/CODE PGT M 3.15A/250V (P)
Add to
Cart
02343.15MXP FUSE 5x20 M 3.15A/250V (P)
Add to
Cart
02343.15MXBP FUSE 5x20 C/CODE M 3.15A/250V (P)
Add to
Cart
02343.15MXF34P FUSE 250V UL LBC 5X20MM RoHS 3.15A
Add to
Cart
02343.15MXEP FUSE 5x20 PGT M 3.15A/250V (P)
Add to
Cart
0234003.MXEP FUSE 5x20 PGT M 3A/250V (P)
Add to
Cart
0234003.MXBP FUSE 5x20 C/CODE M 3A/250V (P)
Add to
Cart
0234003.MXF20P FUSE 250V UL LBC MA 5X20MM 3A
Add to
Cart
0234003.MXP FUSE 5x20 M 3A/250V (P)
Add to
Cart
0234004.MXP FUSE 5x20 M 4A/250V (P)
Add to
Cart
0234004.MXBP FUSE 5x20 C/CODE M 4A/250V (P)
Add to
Cart
0234004.MXF34P FUSE 250V UL LBC MA 5X20MM 4A
Add to
Cart
0234004.MXEP FUSE 5x20 PGT M 4A/250V (P)
Add to
Cart
0234001.MXBP FUSE 5x20 C/CODE M 1A/250V (P)
Add to
Cart
0234001.MXF22P FUSE 250V UL LBC MA 5X20MM 1A
Add to
Cart
0234001.MXEP FUSE 5x20 PGT M 1A/250V (P)
Add to
Cart
0234001.MXP FUSE 5x20 M 1A/250V (P)
Add to
Cart
0234002.MXP FUSE 5x20 M 2A/250V (P)
Add to
Cart
0234002.MXBP FUSE 5x20 C/CODE M 2A/250V (P)
Add to
Cart
0234002.MXEP FUSE 5x20 PGT M 2A/250V (P)
Add to
Cart
0234002.MXF22P FUSE 250V UL LBC MA 5X20MM 2A
Add to
Cart
0234008.MXBP FUSE 5x20 C/CODE M 8A/250V (P)
Add to
Cart
0234008.MXP FUSE 5x20 M 8A/250V (P)
Add to
Cart
0234008.MXEP FUSE 5x20 PGT M 8A/250V (P)
Add to
Cart
023401.6MXBP FUSE 5x20 C/CODE M 1.6A/250V (P)
Add to
Cart
023401.6MXF22P FUSE 250V UL LBC MA 5X20MM 1.6A
Add to
Cart
023401.6MXEP FUSE 5x20 PGT M 1.6A/250V (P)
Add to
Cart
023401.6MXP FUSE 5x20 M 1.6A/250V (P)
Add to
Cart
0234005.MXEP FUSE 5x20 PGT M 5A/250V (P)
Add to
Cart
0234005.MXP FUSE 5x20 M 5A/250V (P)
Add to
Cart
0234005.MXBP FUSE 5x20 C/CODE M 5A/250V (P)
Add to
Cart
0234005.MXF20P FUSE 250V UL LBC MA 5X20MM 5A
Add to
Cart
0234006.MXP FUSE 5x20 M 6A/250V (P)
Add to
Cart
0234006.MXF11P FUSE 5X20 PGT RAD. FORMED M 6A/250V (P)
Add to
Cart
0234006.MXEP FUSE 5x20 PGT M 6A/250V (P)
Add to
Cart
0234006.MXBP FUSE 5x20 C/CODE M 6A/250V (P)