Order a Sample


You Searched for: 232

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
0232001.MXEP FUSE 5x20 PGT S METI B 1A/250V (P)
Add to
Cart
0232001.MXF5125P FUS 5X20 PGT RAD FORM S METI B 1A/125V-P
Add to
Cart
0232001.MXB940P FUS 5X20 CC 1 BROWN S METI B 1A/250V (P)
Add to
Cart
0232001.MXE125P FUSE 5X20 PGT S METI B 1A/125V (P)
Add to
Cart
0232001.MXF15P FUS 5X20 PGT RAD FORM S METI B 1A/250V-P
Add to
Cart
0232001.MXF22125P FUS 5X20 PGT RAD FORM S METI B 1A/125V-P
Add to
Cart
0232001.MXP FUSE 5x20 S METI B 1A/250V (P)
Add to
Cart
0232001.MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 1A
Add to
Cart
0232001.MX125P FUSE 5X20 S METI B 1A/125V (P)
Add to
Cart
0232001.MXF22P FUSE 250V MITI MA 5X20 PT RoHS 1A
Add to
Cart
0232010.MX125P FUSE 5X20 S METI B 10A/125V (P)
Add to
Cart
0232010.MXEP FUSE 5x20 PGT S METI B 10A/250V (P)
Add to
Cart
0232010.MXE125P FUSE 5X20 PGT S METI B 10A/125V (P)
Add to
Cart
0232010.MXP FUSE 5x20 S METI B 10A/250V (P)
Add to
Cart
0232004.MXB940P FUS 5X20 CC 1 YELLOW S METI B 4A/250V-P
Add to
Cart
0232004.MXP FUSE 5x20 S METI B 4A/250V (P)
Add to
Cart
0232004.MXEP FUSE 5x20 PGT S METI B 4A/250V (P)
Add to
Cart
0232004.MX125P FUSE 5X20 S METI B 4A/125V (P)
Add to
Cart
0232004.MXF22P FUSE 250V MITI LBC MA 5X20MM 4A
Add to
Cart
023202.5MXB940P FUS 5X20 CC 1 GREY S METI B 2.5A/250V-P
Add to
Cart
023202.5MXF22125P FUSE 125V MITI LBC MA 5X20MM 2.5A
Add to
Cart
023202.5MX125P FUSE 5X20 S METI B 2.5A/125V (P)
Add to
Cart
023202.5MXP FUSE 5x20 S METI B 2.5A/250V (P)
Add to
Cart
023202.5MXEP FUSE 5x20 PGT S METI B 2.5A/250V (P)
Add to
Cart
023201.6MXF5125P FUSE 125V MITI LBC MA 5X20MM 1.6A
Add to
Cart
023201.6MXP FUSE 5x20 S METI B 1.6A/250V (P)
Add to
Cart
023201.6MX125P FUSE 5X20 S METI B 1.6A/125V (P)
Add to
Cart
023201.6MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 1.6A
Add to
Cart
023201.6MXEP FUSE 5x20 PGT S METI B 1.6A/250V (P)
Add to
Cart
023201.6MXF22P FUSE 250V MITI LBC MA 5X20MM 1.6A
Add to
Cart
0232008.MX125P FUSE 5X20 S METI B 8A/125V (P)
Add to
Cart
0232008.MXEP FUSE 5x20 PGT S METI B 8A/250V (P)
Add to
Cart
0232008.MXF4P FUS 5X20 PGT RAD FORM S METI B 8A/250V-P
Add to
Cart
0232008.MXP FUSE 5x20 S METI B 8A/250V (P)
Add to
Cart
0232003.MXE125P FUSE 5X20 PGT S METI B 3A/125V (P)
Add to
Cart
0232003.MXF22P FUS 5X20 PGT RAD FORM S METI B 3A/250V-P
Add to
Cart
0232003.MXB940P FUS 5X20 CC 1 VIOLET S METI B 3A/250V-P
Add to
Cart
0232003.MXP FUSE 5x20 S METI B 3A/250V (P)
Add to
Cart
0232003.MXF14125P FUSE 125V MITI LBC MA 5X20MM 3A
Add to
Cart
0232003.MXF22125P FUS 5X20 PGT RAD FORM S METI B 3A/125V-P
Add to
Cart
0232003.MXF5125P FUS 5X20 PGT RAD FORM S METI B 3A/125V-P
Add to
Cart
0232003.MXF15P FUSE 250V MITI LBC MA 5X20MM 3A
Add to
Cart
0232003.MXEP FUSE 5x20 PGT S METI B 3A/250V (P)
Add to
Cart
0232003.MX125P FUSE 5X20 S METI B 3A/125V (P)
Add to
Cart
0232003.MXF14P FUSE 250V MITI LBC MA 5X20MM 3A
Add to
Cart
0232003.MXF34P FUS 5X20 PGT RAD FORM S METI B 3A/250V-P
Add to
Cart
0232003.MXF5P FUSE 250V MITI LBC MA 5X20MM 3A
Add to
Cart
0232003.MXF34125P FUSE 125V MITI LBC MA 5X20MM 3A
Add to
Cart
0232003.MXF19P FUS 5X20 PGT RAD FORM S METI B 3A/250V-P
Add to
Cart
02323.15MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 3.15A
Add to
Cart
02323.15MX125P FUSE 5X20 S METI B 3.15A/125V (P)
Add to
Cart
02323.15MXP FUSE 5x20 S METI B 3.15A/250V (P)
Add to
Cart
02323.15MXB940P FUS 5X20 CC 1 ORANGE S METI B 3.15A (P)
Add to
Cart
02323.15MXF22125P FUSE 125V MITI LBC MA 5X20MM 3.15A
Add to
Cart
02323.15MXF34125P FUSE 125V MITI LBC MA 5X20MM 3.15A
Add to
Cart
02323.15MXEP FUSE 5x20 PGT S METI B 3.15A/250V (P)
Add to
Cart
02321.25MXEP FUSE 5x20 PGT S METI B 1.25A/250V (P)
Add to
Cart
02321.25MX125P FUSE 5X20 S METI B 1.25A/125V (P)
Add to
Cart
02321.25MXP FUSE 5x20 S METI B 1.25A/250V (P)
Add to
Cart
02321.25MXB940P FUS 5X20 CC 1 RED S METI B 1.25A/250V-P
Add to
Cart
023206.3MX125P FUSE 5X20 S METI B 6.3A/125V (P)
Add to
Cart
023206.3MXF14P FUSE 250V MITI LBC MA 5X20MM 6.3A
Add to
Cart
023206.3MXEP FUSE 5x20 PGT S METI B 6.3A/250V (P)
Add to
Cart
023206.3MXE125P FUSE 125V METI MA 5X20 PT RoHS 6.3A
Add to
Cart
023206.3MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 6.3A
Add to
Cart
023206.3MXF14125P FUSE 125V MITI LBC MA 5X20MM 6.3A
Add to
Cart
023206.3MXP FUSE 5x20 S METI B 6.3A/250V (P)
Add to
Cart
0232005.MXF22125P FUSE 125V MITI LBC MA 5X20MM 5A
Add to
Cart
0232005.MXB940P FUS 5X20 CC 1 GREEN S METI B 5A/250V (P)
Add to
Cart
0232005.MXF20P FUSE 250V MITI LBC MA 5X20MM 5A
Add to
Cart
0232005.MXF34125P FUSE 125V MITI LBC MA 5X20MM 5A
Add to
Cart
0232005.MXF22P FUS 5X20 PGT RAD FORM S METI B 5A/250V-P
Add to
Cart
0232005.MXP FUSE 5x20 S METI B 5A/250V (P)
Add to
Cart
0232005.MXF19P FUSE 250V MITI LBC MA 5X20MM 5A
Add to
Cart
0232005.MXF5P FUSE 250V MITI LBC MA 5X20MM 5A
Add to
Cart
0232005.MX125P FUSE 5X20 S METI B 5A/125V (P)
Add to
Cart
0232005.MXF11P FUS 5X20 PGT RAD FORM S METI B 5A/250V-P
Add to
Cart
0232005.MXE125P FUSE 125V METI MA 5X20 PT RoHS 5A
Add to
Cart
0232005.MXEP FUSE 5x20 PGT S METI B 5A/250V (P)
Add to
Cart
0232002.MXE125P FUSE 5X20 PGT S METI B 2A/125V (P)
Add to
Cart
0232002.MXF14125P FUSE 125V MITI LBC MA 5X20MM 2A
Add to
Cart
0232002.MXF22P FUSE 250V MA LBC PT 5X20MM RoHS 2A
Add to
Cart
0232002.MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 2A
Add to
Cart
0232002.MXP FUSE 5x20 S METI B 2A/250V (P)
Add to
Cart
0232002.MXF15P FUSE 250V MITI LBC MA 5X20MM 2A
Add to
Cart
0232002.MXF34P FUSE 250V MA LBC PT 5X20MM RoHS 2A
Add to
Cart
0232002.MXF5125P FUSE 125V MITI LBC MA 5X20MM 2A
Add to
Cart
0232002.MX125P FUSE 5X20 S METI B 2A/125V (P)
Add to
Cart
0232002.MXF22125P FUS 5X20 PGT RAD FORM S METI B 2A/125V-P
Add to
Cart
0232002.MXEP FUSE 5x20 PGT S METI B 2A/250V (P)