Order a Sample


You Searched for: Polar3_HiPerFET

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
IXFN110N60P3 DiscMSFT NChHiPerFETPolar3 SOT-227B(mini
Add to
Cart
IXFQ60N50P3 DiscMSFT NChHiPerFET-Polar3 TO-3P (3)
Add to
Cart
IXFK98N50P3 DiscMSFT NChHiPerFET-Polar3 TO-264(3)
Add to
Cart
IXFA16N60P3 Polar 16A 600V TO-263 D2PAK MOSFET
Add to
Cart
IXFK78N50P3 DiscMSFT NChHiPerFET-Polar3 TO-264(3)
Add to
Cart
IXFP20N50P3 DiscMSFT NChHiPerFET-Polar3 TO-220AB/FP
Add to
Cart
IXFK80N60P3 DiscMSFT NChHiPerFET-Polar3 TO-264(3)
Add to
Cart
IXFH34N50P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFH28N60P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFP26N50P3 DiscMSFT NChHiPerFET-Polar3 TO-220AB/FP
Add to
Cart
IXFK64N60P3 DiscMSFT NChHiPerFET-Polar3 TO-264(3)
Add to
Cart
IXFX80N60P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFX64N60P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFH26N50P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFH50N60P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFH16N60P3 IXFH16N60P3
Add to
Cart
IXFB132N50P3 DiscMSFT NChHiPerFET-Polar3 TO-264(3)
Add to
Cart
IXFP16N50P3 DiscMSFT NChHiPerFET-Polar3 TO-220AB/FP
Add to
Cart
IXFB110N60P3 DiscMSFT NChHiPerFET-Polar3 TO-264(3)
Add to
Cart
IXFA22N60P3 Polar 22A 600V TO-263 D2PAK MOSFET
Add to
Cart
IXFH20N50P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFQ50N60P3 DiscMSFT NChHiPerFET-Polar3 TO-3P (3)
Add to
Cart
IXFN132N50P3 DiscMSFT NChHiPerFETPolar3 SOT-227B(mini
Add to
Cart
IXFH60N50P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFH22N60P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFP20N50P3M DiscMSFT NChHiPerFET-Polar3 TO-220AB/FP
Add to
Cart
IXFN80N60P3 DiscMSFT NChHiPerFETPolar3 SOT-227B(mini
Add to
Cart
IXFH16N50P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD
Add to
Cart
IXFP22N60P3 DiscMSFT NChHiPerFET-Polar3 TO-220AB/FP
Add to
Cart
IXFK150N30P3 DiscMSFT NChHiPerFET-Polar3 TO-264(3)
Add to
Cart
IXFH42N60P3 DiscMSFT NChHiPerFET-Polar3 TO-247AD