Order a Sample


You Searched for: LRUR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LRU2664R ACS 250/600V CLASS R REDUCER 600 TO 400
Add to
Cart
LRU616R ACS 600V CLASS R REDUCER 100 TO 60A
Add to
Cart
LRU2661R ACS 250/600V CLASS R REDUCER 600 TO 100
Add to
Cart
LRU2662R ACS 250/600V CLASS R REDUCER 600 TO 200
Add to
Cart
LRU663R ACS 600V CLASS R REDUCER 60 TO 30A
Add to
Cart
LRU263R ACS 250V CLASS R REDUCER 60 TO 30A
Add to
Cart
LRU626R ACS 600V CLASS R REDUCER 200 TO 60A
Add to
Cart
LRU216R ACS 250V CLASS R REDUCER 100 TO 60A
Add to
Cart
LRU226R ACS 250V CLASS R REDUCER 200 TO 60A
Add to
Cart
LRU213R ACS 250V CLASS R REDUCER 100 TO 30A
Add to
Cart
LRU2641R ACS 250/600V CLASS R REDUCER 400 TO 100
Add to
Cart
LRU2642R ACS 250/600V CLASS R REDUCER 400 TO 200
Add to
Cart
LRU2621R ACS 250V CLASS R REDUCER 200 TO 100