Order a Sample


You Searched for: Pxxx0SxLHL

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P4500SBLHLRP SIDACtor® Bi 400V 65A DO214 2L RoHS
Add to
Cart
P4500SCLHLRP SIDACtor® Bi 400V 100A DO214 2L RoHS
Add to
Cart
P4500SDLHLRP SIDACtor® Bi 400V 600A DO214 2L RoHS
Add to
Cart
P3100SDLHLRP SIDACtor® Bi 275V 500A DO214 2L RoHS