Order a Sample


You Searched for: DCNLR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
DCNLR200NB60 DCNLR 200A 48V NP 60Vcoil
Add to
Cart
DCNLR200NB12 DCNLR 200A 48V NP 12Vcoil
Add to
Cart
DCNLR100NB24 DCNLR 100A 48V NP 24Vcoil
Add to
Cart
DCNLR100NB48 DCNLR 100A 48V NP 48Vcoil
Add to
Cart
DCNLR200NB24 DCNL 200A 24V 24V COIL CONTACTOR
Add to
Cart
DCNLR200NB48 DCNLR 200A 48V NP 48Vcoil
Add to
Cart
DCNLR100NB12 DCNLR 100A 48V NP 12Vcoil