Order a Sample


You Searched for: LSRU_Relays

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LSRU-115-OR-2 LOAD SENSOR/ 115V/ 5-25A/ OC T
Add to
Cart
LSRU-115-OT-3 LOAD SENSOR/ 115V/ 25-100A/ OC
Add to
Cart
LSRU-115-OU-3 LOAD SENSOR/ 115V/ 25-100A/ OC
Add to
Cart
LSRU-115-UE-2 LOAD SENSOR/ 115V/ 25-100A/ UC
Add to
Cart
LSRU-115-OT-1.5 LOAD SENSOR/ 115V/ 0-10A/ OC T
Add to
Cart
LSRU-115-OT-2 LOAD SENSOR/ 115V/ 5-25A/ OC T
Add to
Cart
LSRU-115-UR-2 LOAD SENSOR/ 115V/ 5-25A/ UC T
Add to
Cart
LSRU-115-OU-1.5 LOAD SENSOR/ 115V/ 0-10A/ OC T
Add to
Cart
LSRU-115-OU-2 LOAD SENSOR/ 115V/ 5-25A/ OC T
Add to
Cart
LSRU-115-AL 1.5 LOAD SENSOR/ 115V/ 0-10A/ UC
Add to
Cart
LSRU-115-UT-2 LOAD SENSOR/ 115V/ 5-25A/ UC T
Add to
Cart
LSRU-115-AL-3 LOAD SENSOR/ 115V/ 25-100A/ UC
Add to
Cart
LSRU-115-UT-3 LOAD SENSOR/ 115V/ 25-100A/ UC
Add to
Cart
LSRU-115-AL-2 LOAD SENSOR/ 115V/ 5-25A/ UC
Add to
Cart
LSRU-115-OR-1.5 LOAD SENSOR/ 115V/ 0-10A/ OC T
Add to
Cart
LSRU-115-FC-1.5 LOAD SENSOR/115V/0-10A/UC OC