Order a Sample


You Searched for: WPB_A_WPC_A

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
WPC2512QLR005FYR-A 2T WPC2512 3W 50ppm 5 mOhm ±1.0% Auto
Add to
Cart
WPC2512QLR006FYR-A 2T WPC2512 3W 50ppm 6 mOhm ±1.0% Auto
Add to
Cart
WPC2512QLR004FYR-A 2T WPC2512 3W 50ppm 4 mOhm ±1.0% Auto
Add to
Cart
WPC2512QLR002FYR-A 2T WPC2512 3W 50ppm 2 mOhm ±1.0% Auto
Add to
Cart
WPC2512QLR003FYR-A 2T WPC2512 3W 50ppm 3 mOhm ±1.0% Auto
Add to
Cart
WPC2512QLR010FYR-A 2T WPC2512 3W 50ppm 10 mOhm ±1.0% Auto
Add to
Cart
WPC2512RLR001FYR-A 2T WPC2512 3W 100ppm 1 mOhm ±1.0% Auto
Add to
Cart
WPC2512QLR009FYR-A 2T WPC2512 3W 50ppm 9 mOhm ±1.0% Auto
Add to
Cart
WPC2512QLR007FYR-A 2T WPC2512 3W 50ppm 7 mOhm ±1.0% Auto
Add to
Cart
WPC2512QLR008FYR-A 2T WPC2512 3W 50ppm 8 mOhm ±1.0% Auto
Add to
Cart
WPB2512QLR005FYR-A 2T WPB2512 2W 50ppm 5 mOhm ±1.0% Auto
Add to
Cart
WPB2512QLR006FYR-A 2T WPB2512 2W 50ppm 6 mOhm ±1.0% Auto
Add to
Cart
WPB2512QLR004FYR-A 2T WPB2512 2W 50ppm 4 mOhm ±1.0% Auto
Add to
Cart
WPB2512QLR002FYR-A 2T WPB2512 2W 50ppm 2mOhm±1.0% Auto
Add to
Cart
WPB2512QLR003FYR-A 2T WPB2512 2W 50ppm 3 mOhm ±1.0% Auto
Add to
Cart
WPB2512QLR010FYR-A 2T WPB2512 2W 50ppm 10 mOhm ±1.0% Auto
Add to
Cart
WPB2512RLR001FYR-A 2T WPB2512 2W 100ppm 1mOhm±1.0% Auto
Add to
Cart
WPB2512QLR009FYR-A 2T WPB2512 2W 50ppm 9 mOhm ±1.0% Auto
Add to
Cart
WPB2512QLR007FYR-A 2T WPB2512 2W 50ppm 7 mOhm ±1.0% Auto
Add to
Cart
WPB2512QLR008FYR-A 2T WPB2512 2W 50ppm 8 mOhm ±1.0% Auto