Order a Sample


You Searched for: 239

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
0239.100MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .100A
Add to
Cart
0239.100MXP FUSE 250V 5X20 TL UL LBC RoHS .100A
Add to
Cart
0239.800MXEP FUSE 5x20 PGT SLO-BLO LBC 0.8A/250V (P)
Add to
Cart
0239.800HXEP FUSE 250V UL TD 5X20 PT RoHS .800A
Add to
Cart
0239.800MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .800A
Add to
Cart
0239.800VXEP FUSE 250V UL TD 5X20 PT RoHS .800A
Add to
Cart
0239.800HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.800MXP FUSE 5x20 SLO-BLO LBC 0.8A/250V (P)
Add to
Cart
0239.800VXP FUSE 5X20MM V PACK (P)
Add to
Cart
023902.5MXEP FUSE 5x20 PGT SLO-BLO LBC 2.5A/250V (P)
Add to
Cart
023902.5HXP FUSE 5X20MM H PACK (P)
Add to
Cart
023902.5MXP FUSE 5x20 SLO-BLO LBC 2.5A/250V (P)
Add to
Cart
023903.5MXBP FUSE 250V 5X20 TL UL LBC CC RoHS 3.5A
Add to
Cart
023903.2MXP FUSE 250V 5X20 TL UL LBC RoHS 3.2A
Add to
Cart
023902.5VXP FUSE 5X20MM V PACK (P)
Add to
Cart
023902.5HXEP FUSE 250V UL TD 5X20 PT RoHS 2.5A
Add to
Cart
023902.5MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 2.5A
Add to
Cart
023903.5MXP FUSE 250V 5X20 TL UL LBC RoHS 3.5A
Add to
Cart
023902.5VXEP FUSE 250V UL TD 5X20 PT RoHS 2.5A
Add to
Cart
0239004.MRET1P FUSE 125V SLO-BLO LBC 5X20 RoHS 4A
Add to
Cart
0239004.HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0239004.VXEP FUSE 125V UL TD 5X20 PT RoHS 4A
Add to
Cart
0239004.MXEP FUSE 5x20 PGT SLO-BLO LBC 4A/125V (P)
Add to
Cart
0239004.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239004.MXP FUSE 5x20 SLO-BLO LBC 4A/125V (P)
Add to
Cart
0239004.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
023901.6MXEP FUSE 5x20 PGT SLO-BLO LBC 1.6A/250V (P)
Add to
Cart
023901.6MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 1.6A
Add to
Cart
023901.6MXBP FUSE 250V 5X20 C/CODE SB LBC (P) 1.6A
Add to
Cart
023901.6VXP FUSE 5X20MM V PACK (P)
Add to
Cart
023901.6VXEP FUSE 250V UL TD 5X20 PT RoHS 1.6A
Add to
Cart
023901.6MXP FUSE 5x20 SLO-BLO LBC 1.6A/250V (P)
Add to
Cart
023901.6HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
023901.6HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.125MXP FUSE 250V 5X20 TL UL LBC RoHS .125A
Add to
Cart
0239.250VXEP FUSE 250V UL TD 5X20 PT RoHS .250A
Add to
Cart
0239.250MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .250A
Add to
Cart
0239.250HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.250MXP FUSE 5x20 SLO-BLO LBC 0.25A/250V (P)
Add to
Cart
0239.250VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239.250HXEP FUSE 250V UL TD 5X20 PT RoHS .250A
Add to
Cart
0239.250MXEP FUSE 5x20 PGT SLO-BLO LBC 0.25A/250V (P)
Add to
Cart
0239007.MXEP FUSE 5x20 PGT SLO-BLO LBC 7A/125V (P)
Add to
Cart
0239007.VXEP FUSE 125V UL TD 5X20 PT RoHS 7A
Add to
Cart
0239007.MRET1P FUSE 125V SLO-BLO LBC 5X20 RoHS 7A
Add to
Cart
0239007.HXEP FUSE 125V UL TD 5X20 PT RoHS 7A
Add to
Cart
0239007.MXP FUSE 5x20 SLO-BLO LBC 7A/125V (P)
Add to
Cart
0239.500MXP FUSE 5x20 SLO-BLO LBC 0.5A/250V (P)
Add to
Cart
0239.500HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0239.500VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0239.500MXEP FUSE 5x20 PGT SLO-BLO LBC 0.5A/250V (P)
Add to
Cart
0239.500MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .500A
Add to
Cart
0239.500VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239.500HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239005.MXBP FUSE 5X20 C/CODE SLO-BLO LBC 5A/125V (P)
Add to
Cart
0239005.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239005.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239005.MXEP FUSE 5x20 PGT SLO-BLO LBC 5A/125V (P)
Add to
Cart
0239005.VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0239005.HXEP FUSE 125V UL TD 5X20 PT RoHS 5A
Add to
Cart
0239005.MRET1P FUSE 125V SLO-BLO LBC 5X20 RoHS 5A
Add to
Cart
0239005.MXP FUSE 5x20 SLO-BLO LBC 5A/125V (P)
Add to
Cart
0239003.MXF11P FUS 5X20 PGT RAD FORM S/B LBC 3A/250V(P)
Add to
Cart
0239003.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239003.VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0239003.MXEP FUSE 5x20 PGT SLO-BLO LBC 3A/250V (P)
Add to
Cart
0239003.MXF34P FUSE 250V LBC TD 5X20MM RAD RoHS 3A
Add to
Cart
0239003.MXF22P FUSE 250V UL TD LBC SB 5X20MM 3A
Add to
Cart
0239003.HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0239003.VXP FUSE 5x20mm V PACK (P)
Add to
Cart
0239003.MXF20P FUSE 5X20 PGT RAD FORM S/B LBC 3A/250V-P
Add to
Cart
0239003.MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 3A
Add to
Cart
0239003.MXP FUSE SLO-BLO 3A 250V 5X20MM LBC
Add to
Cart
0239.300MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .300A
Add to
Cart
0239.300MXP FUSE 5x20 SLO-BLO LBC 0.3A/250V (P)
Add to
Cart
0239.300MXEP FUSE 5x20 PGT SLO-BLO LBC 0.3A/250V (P)
Add to
Cart
0239.300HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.300VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239.300VXEP FUSE 250V UL TD 5X20 PT RoHS .300A
Add to
Cart
0239.300HXEP FUSE 250V UL TD 5X20 PT RoHS .300A
Add to
Cart
0239.200VXEP FUSE 250V UL TD 5X20 PT RoHS .200A
Add to
Cart
0239.200MXP FUSE 5x20 SLO-BLO LBC 0.2A/250V (P)
Add to
Cart
0239.200VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239.200HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.200MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .200A
Add to
Cart
0239.200HXEP FUSE 250V UL TD 5X20 PT RoHS .200A
Add to
Cart
0239.200MXEP FUSE 5x20 PGT SLO-BLO LBC 0.2A/250V (P)
Add to
Cart
0239.750MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .750A
Add to
Cart
0239.750MXEP FUSE 5x20 PGT SLO-BLO LBC 0.75A/250V (P)
Add to
Cart
0239.750HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0239.750VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0239.750HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.750MXP FUSE 5x20 SLO-BLO LBC 0.75A/250V (P)
Add to
Cart
0239.750VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239.080MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .080A
Add to
Cart
0239.080MXP FUSE 250V 5X20 TL UL LBC RoHS .080A
Add to
Cart
0239.700VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239.700MXEP FUSE 5x20 PGT SLO-BLO LBC 0.7A/250V (P)
Add to
Cart
0239.700VXEP FUSE 250V UL TD 5X20 PT RoHS .700A
Add to
Cart
0239.700HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.700MXP FUSE 5x20 SLO-BLO LBC 0.7A/250V (P)
Add to
Cart
0239.700MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .700A
Add to
Cart
0239.700HXEP FUSE 250V UL TD 5X20 PT RoHS .700A
Add to
Cart
0239001.MXP FUSE 5x20 SLO-BLO LBC 1A/250V (P)
Add to
Cart
0239001.VXEP FUSE 250V UL TD 5X20 PT RoHS 1A
Add to
Cart
0239001.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239001.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239001.HXEP FUSE 250V UL TD 5X20 PT RoHS 1A
Add to
Cart
0239001.MXEP FUSE 5x20 PGT SLO-BLO LBC 1A/250V (P)
Add to
Cart
0239001.MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 1A
Add to
Cart
02393.15MXP FUSE 5x20 SLO-BLO LBC 3.15A/250V (P)
Add to
Cart
02393.15VXEP FUSE 250V UL TD 5X20 PT RoHS 3.15A
Add to
Cart
02393.15MXF14P FUSE 250V LBC TD 5X20MM RAD RoHS 3.15A
Add to
Cart
02393.15MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 3.15A
Add to
Cart
02393.15HXEP FUSE 250V UL TD 5X20 PT RoHS 3.15A
Add to
Cart
02393.15MXEP FUSE 5x20 PGT SLO-BLO LBC 3.15A/250V (P)
Add to
Cart
02393.15HXP FUSE 250V UL TD 5X20 RoHS 3.15A
Add to
Cart
0239.400VXEP FUSE 250V UL TD 5X20 PT RoHS .400A
Add to
Cart
0239.400HXEP FUSE 250V UL TD 5X20 PT RoHS .400A
Add to
Cart
0239.400MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .400A
Add to
Cart
0239.400MXEP FUSE 5x20 PGT SLO-BLO LBC 0.4A/250V (P)
Add to
Cart
0239.400VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239.400MXP FUSE 5x20 SLO-BLO LBC 0.4A/250V (P)
Add to
Cart
0239.400HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.150MXP FUSE 250V 5X20 TL UL LBC RoHS .150A
Add to
Cart
0239.150MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .150A
Add to
Cart
02391.25VXEP FUSE 250V UL TD 5X20 PT RoHS 1.25A
Add to
Cart
02391.25MXEP FUSE 5x20 PGT SLO-BLO LBC 1.25A/250V (P)
Add to
Cart
0239.125MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .125A
Add to
Cart
02391.25VXP FUSE 5X20MM V PACK (P)
Add to
Cart
02391.25MXP FUSE 5x20 SLO-BLO LBC 1.25A/250V (P)
Add to
Cart
02391.25HXP FUSE 5X20MM H PACK (P)
Add to
Cart
02391.25HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
02391.25MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 1.25A
Add to
Cart
0239002.HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0239002.MXP FUSE 5x20 SLO-BLO LBC 2A/250V (P)
Add to
Cart
0239002.VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0239002.MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 2A
Add to
Cart
0239002.MRET5P FUS 5x20 PGT REEL T5 S/B LBC 2A/250V (P)
Add to
Cart
0239002.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239002.MXF27P FUSE 5X20PGT RADFORM S/B LBC 2A/250V (P)
Add to
Cart
0239002.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239002.MXF21P FUSE 250V LBC TD 5X20MM RAD RoHS 2A
Add to
Cart
0239002.MXEP FUSE 5x20 PGT SLO-BLO LBC 2A/250V (P)
Add to
Cart
0239.600HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0239.600HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0239.600MXEP FUSE 5x20 PGT SLO-BLO LBC 0.6A/250V (P)
Add to
Cart
0239.600VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0239.600MXP FUSE 5x20 SLO-BLO LBC 0.6A/250V (P)
Add to
Cart
0239.600MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .600A
Add to
Cart
0239.600VXEP FUSE 250V UL TD 5X20 PT RoHS .600A