Order a Sample


You Searched for: X2 Class

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
IXTP12N70X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTN102N65X2 DiscMSFTNChUltJnctnX2Class SOT-227B(mini
Add to
Cart
IXTP12N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTP24N65X2M DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTP2N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTP24N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTP20N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTH20N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTH24N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTH12N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTH34N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTK102N65X2 DiscMSFT NChUltraJnctn X2Class TO-264(3)
Add to
Cart
IXTK120N65X2 DiscMSFT NChUltraJnctn X2Class TO-264(3)
Add to
Cart
IXTH80N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTH48N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTH62N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTX102N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTX120N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTU8N70X2 DiscMSFT NChUltraJnctn X2Class TO-251D
Add to
Cart
IXTY14N60X2 Discrete MOSFET 14A 600V X2 TO252
Add to
Cart
IXTY8N65X2 DiscMSFT NChUltraJnctn X2Class TO-252D
Add to
Cart
IXTY8N70X2 DiscMSFT NChUltraJnctn X2Class TO-252D
Add to
Cart
IXTY4N70X2 DiscMSFT NChUltraJnctn X2Class TO-252D
Add to
Cart
IXTY2N65X2 DiscMSFT NChUltraJnctn X2Class TO-252D
Add to
Cart
IXTY4N65X2 DiscMSFT NChUltraJnctn X2Class TO-252D
Add to
Cart
IXTP8N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTP4N70X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTP4N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTQ48N65X2M
Add to
Cart
IXTR102N65X2 DiscMSFT NChUltraJnctnX2Class ISOPLUS247
Add to
Cart
IXTP8N70X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXTP8N70X2M DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXFH80N65X2-4 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXFK100N65X2 DiscMSFT NChUltraJnctn X2Class TO-264(3)
Add to
Cart
IXFH80N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXFH60N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXFH60N65X2-4 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXFK120N65X2 DiscMSFT NChUltraJnctn X2Class TO-264(3)
Add to
Cart
IXFN150N65X2 DiscMSFTNChUltJnctnX2Class SOT-227B(mini
Add to
Cart
IXFN170N65X2 DiscMSFTNChUltJnctnX2Class SOT-227B(mini
Add to
Cart
IXFN120N65X2 DiscMSFTNChUltJnctnX2Class SOT-227B(mini
Add to
Cart
IXFA34N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXFA8N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXFA22N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXFA12N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXFA18N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXFB150N65X2 DiscMSFT NChUltraJnctn X2Class TO-264(3)
Add to
Cart
IXFH34N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXFH46N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXFH22N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTA12N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXFY8N65X2 DiscMSFT NChUltraJnctn X2Class TO-252D
Add to
Cart
IXFX100N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXFX120N65X2 DiscMSFT NChUltraJnctn X2Class TO-247AD
Add to
Cart
IXTA20N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXTA8N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXTA4N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXTA24N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXTA34N65X2 DiscMSFT NChUltraJnctn X2Class TO-263D2
Add to
Cart
IXFP22N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXFP18N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXFP12N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXFP12N65X2M DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXFP22N65X2M DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXFT60N65X2HV DiscMSFT NChUltraJnctn X2Class TO-268AA
Add to
Cart
IXFP8N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXFP34N65X2 DiscMSFT NChUltraJnctX2Class TO-220AB/FP
Add to
Cart
IXFA26N65X2
Add to
Cart
IXFH26N65X2
Add to
Cart
IXFP26N65X2