Order a Sample


You Searched for: SIC MOSFETs

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LSIC1MO170T0750 1700V/750mohm SiC MOSFET TO-263-7L
Add to
Cart
LSIC1MO120G0025 SiC MOSFET 1200V 25mO TO247-4L
Add to
Cart
LSIC1MO120E0160 1200V/160mohm SiC MOSFET TO-247-3L
Add to
Cart
LSIC1MO120E0120 1200V/120mohm SiC MOSFET TO-247-3L
Add to
Cart
LSIC1MO120G0080 SiC MOSFET 1200V 80mO TO247-4L
Add to
Cart
LSIC1MO120G0040 SiC MOSFET 1200V 40mO TO247-4L
Add to
Cart
LSIC1MO120G0160 SiC MOSFET 1200V 160mO TO247-4L
Add to
Cart
LSIC1MO170E0750 SiC MOSFET 1700V 750mO TO-247-3L
Add to
Cart
IXFN55N120SK MOSFET MINIBLOC single switch / SOT-227B
Add to
Cart
IXFN75N120SK MOSFET MINIBLOC single switch / SOT-227B
Add to
Cart
LSIC1MO120E0080 1200V/80mohm SiC MOSFET TO-247-3L
Add to
Cart
LSIC1MO120G0120 SiC MOSFET 1200V 120mO TO247-4L
Add to
Cart
IXFN130N90SK SiCarbide-Discrete MOSFET SOT-227B(mini