Order a Sample


You Searched for: LPHV

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LPHV0004Z 1000VDC 10X38 FHLDR 4-POLE
Add to
Cart
LPHV0002Z 1000VDC 10X38 FHLDR 2-POLE
Add to
Cart
LPHV0003Z 1000VDC 10X38 FHLDR 3-POLE
Add to
Cart
LPHV0001Z 1000VDC 10X38 FHLDR 1-POLE