Order a Sample


You Searched for: MAXI-152

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
279.6805.0602 HOLDER - FH3 (MAXI) 6-10MM 10 PC
Add to
Cart
01520003TXN942 FUSEHOLDER -ASSORTMENT 6-10M2 WITH COVER
Add to
Cart
01520005Z BODY W/TABS MAXI SPLASHPROOF
Add to
Cart
01520006Z MAXI SPLASHPROOF W/OUT TABS
Add to
Cart
01520004Z BODY W/TABS ^ 6MM HOLE MAXI SPLASHPROOF
Add to
Cart
01520008Z 80A MAXI SPLASHPROOF W/TABS
Add to
Cart
01520009Z 80A MAXI SPLASHPROOF W/O TABS
Add to
Cart
279.6850.0402 HOLDER-FH3(MAXI) IP69 4MM 10PCS
Add to
Cart
279.6850.1602 HOLDER-FH3(MAXI) IP69 16MM 10PCS
Add to
Cart
279.6850.0602 HOLDER-FH3(MAXI) IP69 6-10MM 10PCS
Add to
Cart
01520003TXN FUSEHOLDER MAXI-80A/ PACKED 10
Add to
Cart
868-095 BLUE 12-14 GA.WIRE SEAL
Add to
Cart
868-096 GRAY 8-10 GA.WIRE SEAL
Add to
Cart
01520003TXN941 FUSEHOLDER M-ASSORTMENT 4-6M2 WITH COVER
Add to
Cart
01520903TXN COVER FOR MAXIHOLDER 152003.-PACKED 10
Add to
Cart
01520903U COVER FOR MAXIHOLDER 152003.-BULK
Add to
Cart
279.6800.0002 HOLDER HOUSING -FH3 (MAXI) UL94 VO 100 P
Add to
Cart
868-906 WIRE SEALS FOR 152003.-BULK