Order a Sample


You Searched for: High Efficiency SCR up to 1200V

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
CS22-08IO1M Pwr Thyristor Disc-SCR TO-220AB/TO-220FP
Add to
Cart
CLA40E1200HR Power Thyristor Discretes-SCR ISO247
Add to
Cart
CLA30E1200NPZ-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA30E1200NPZ-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA5E1200UC-TUB Power Thyristor Discretes-SCR TO-252D
Add to
Cart
CLA5E1200UC-TRL Power Thyristor Discretes-SCR TO-252D
Add to
Cart
CLA50E1200TC-TRL Power Thyristor Discretes-SCR TO-268AA
Add to
Cart
CLA50E1200TC-TUB Power Thyristor Discretes-SCR TO-268AA
Add to
Cart
CLA16E800PN Pwr Thyristor Disc-SCR TO-220AB/TO-220FP
Add to
Cart
CS19-12HO1S-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CS19-12HO1S-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA15E1200NPZ-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA15E1200NPZ-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLB30I1200HB Power Thyristor Discretes-SCR TO-247AD
Add to
Cart
CLA80E1200HF Power Thyristor Discretes-SCR TO-247AD
Add to
Cart
CS22-12IO1M Pwr Thyristor Disc-SCR TO-220AB/TO-220FP
Add to
Cart
CLB40I1200PZ-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLB40I1200PZ-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA100PD1200NA Power Thy Disc-Others SOT-227B minibloc
Add to
Cart
CLA100E1200KB Power Thyristor Discretes-SCR TO-264(3)
Add to
Cart
CLA20EF1200PZ-TUB Power Thyristor Disc-Others TO-263D2
Add to
Cart
CLA20EF1200PZ-TRL Power Thyristor Disc-Others TO-263D2
Add to
Cart
CLA20EF1200PB Power ThyDisc-Others TO-220AB / TO-220FP
Add to
Cart
CLA40P1200FC Power Thyristor Discretes-Others i4-Pac
Add to
Cart
CS19-08HO1S-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CS19-08HO1S-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA30E1200PB Pwr Thyristor Disc-SCR TO-220AB/TO-220FP
Add to
Cart
CS19-12HO1 Pwr Thyristor Disc-SCR TO-220AB/TO-220FP
Add to
Cart
CLA100E1200HB Power Thyristor Discretes-SCR TO-247AD
Add to
Cart
CLA40E1200NPZ-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA40E1200NPZ-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA60PD1200NA Power Thy Disc-Others SOT-227B minibloc
Add to
Cart
CLA5E1200PZ-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA5E1200PZ-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA16E1200PN Pwr Thyristor Disc-SCR TO-220AB/TO-220FP
Add to
Cart
CLA30E1200HB Power Thyristor Discretes-SCR TO-247AD
Add to
Cart
CS19-08HO1 Pwr Thyristor Disc-SCR TO-220AB/TO-220FP
Add to
Cart
CLA40E1200NHB THYRISTOR - TO247
Add to
Cart
CLB30I1200PZ-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLB30I1200PZ-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA30E1200PC-TUB Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA30E1200PC-TRL Power Thyristor Discretes-SCR TO-263D2
Add to
Cart
CLA15E1200NPB Pwr Thyristor Disc-SCR TO-220AB/TO-220FP
Add to
Cart
CLA50E1200HB Power Thyristor Discretes-SCR TO-247AD
Add to
Cart
CLA100E1200TZ-TUB THYRISTOR - TO268AA