Order a Sample


You Searched for: WLTC

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
WLTC0508QLR005FNR 2T WLTC0508 1W 50ppm 5 mOhm ±1.0%
Add to
Cart
WLTC0612QLR002FNR 2T WLTC0612 1W 50ppm 2 mOhm ±1.0%
Add to
Cart
WLTC0508RLR002FNR 2T WLTC0508 1W 100ppm 2 mOhm ±1.0%
Add to
Cart
WLTC0508QLR003FNR 2T WLTC0508 1W 50ppm 3 mOhm ±1.0%
Add to
Cart
WLTC0612QLR001FNR 2T WLTC0612 1W 50ppm 1 mOhm ±1.0%
Add to
Cart
WLTC0508QLR004FNR 2T WLTC0508 1W 50ppm 4 mOhm ±1.0%