Order a Sample


You Searched for: Pxxx2AxL

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P3602AAL SIDACtor® SYM 2Chp 170/340V 50A TO220A R
Add to
Cart
P3602AALRP SIDACtor® 2Chp 170/340V 50A TO220A RoHS
Add to
Cart
P3602ABL SIDACtor® 2Chp 170/340V 100A TO220A RoHS
Add to
Cart
P3602ABLRP SIDACtor® 2Chp 170/340V 100A TO220A RoHS
Add to
Cart
P4202AALRP SIDACtor® 2Chp 190/380V 50A TO220A RoHS
Add to
Cart
P4202AAL SIDACtor® SYM 2Chp 190/380V 50A TO220A R
Add to
Cart
P3002AALRP SIDACtor® 2Chp 140/280V 50A TO220A RoHS
Add to
Cart
P3002AAL SIDACtor® SYM 2Chp 140/280V 50A TO220A R
Add to
Cart
P3002ABLRP SIDACtor® 2Chp 140/280V 100A TO220A RoHS
Add to
Cart
P3002ABL SIDACtor® 2Chp 140/280V 100A TO220A RoHS
Add to
Cart
P6002AAL SIDACtor® ASYM 2Chp 275/550V 50A TO220A
Add to
Cart
P6002AALRP SIDACtor® 2Chp 275/550V 50A TO220A RoHS
Add to
Cart
P1402AAL SIDACtor® SYM 2Chp 58/116V 50A TO220A Ro
Add to
Cart
P1402AALRP SIDACtor® 2Chp 58/116V 50A TO220A RoHS
Add to
Cart
P1402ABLRP SIDACtor® 2Chp 58/116V 100A TO220A RoHS
Add to
Cart
P1402ABL SIDACtor® 2Chp 58/116V 100A TO220A RoHS
Add to
Cart
P0602AAL SIDACtor® SYM 2Chp 25/50V 50A TO220A RoH
Add to
Cart
P2702AALRP SIDACtor® 2Chp 120/240V 50A TO220A RoHS
Add to
Cart
P2702AAL SIDACtor® SYM 2Chp 120/240V 50A TO220A R
Add to
Cart
P2702ABLRP SIDACtor® 2Chp 120/240V 100A TO220A RoHS
Add to
Cart
P2702ABL SIDACtor® 2Chp 120/240V 100A TO220A RoHS
Add to
Cart
P1602ABLRP SIDACtor® 2Chp 65/130V 100A TO220A RoHS
Add to
Cart
P1602ABL SIDACtor® 2Chp 65/130V 100A TO220A RoHS
Add to
Cart
P2202AAL SIDACtor® SYM 2Chp 90/180V 50A TO220A Ro
Add to
Cart
P2202AALRP SIDACtor® 2Chp 90/180V 50A TO220A RoHS
Add to
Cart
P6002ABLRP SIDACtor® 2Chp 275/550V 100A TO220A RoHS
Add to
Cart
P6002ABL SIDACtor® 2Chp 275/550V 100A TO220A RoHS
Add to
Cart
P4202ABL SIDACtor® 2Chp 190/380V 100A TO220A RoHS
Add to
Cart
P4202ABLRP SIDACtor® 2Chp 190/380V 100A TO220A RoHS
Add to
Cart
P4802AALRP SIDACtor® 2Chp 220/440V 50A TO220A RoHS
Add to
Cart
P4802AAL SIDACtor® SYM 2Chp 220/440V 50A TO220A R
Add to
Cart
P4802ABLRP SIDACtor® 2Chp 220/440V 100A TO220A RoHS
Add to
Cart
P4802ABL SIDACtor® 2Chp 220/440V 100A TO220A RoHS
Add to
Cart
P0602ABL SIDACtor® SYM 2Chp 25/50V 100A TO220A Ro
Add to
Cart
P1602AALRP SIDACtor® 2Chp 65/130V 50A TO220A RoHS
Add to
Cart
P1602AAL SIDACtor® SYM 2Chp 65/130V 50A TO220A Ro
Add to
Cart
P2202ABL SIDACtor® 2Chp 90/180V 100A TO220A RoHS
Add to
Cart
P2202ABLRP SIDACtor® 2Chp 90/180V 100A TO220A RoHS