Order a Sample


You Searched for: Low Side Gate Driver ICs

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
IXDN614SI HI SPD NON-INVRTNG GATE DRVR 14A EXP PAD
Add to
Cart
IXDN614SITR HI SPD NON-INVRTNG GATE DRVR 14A EXP PAD
Add to
Cart
IXDD614SI HI SPD NON-INVRTG DRVR W ENBL 14A EXP PD
Add to
Cart
IXDI614SI HI SPD INVRTNG DRVER W ENABLE 14A EXP PD
Add to
Cart
IXDI614SITR HI SPD INVRTNG DRVER W ENABLE 14A EXP PD
Add to
Cart
IXDD614SITR HI SPD NON-INVRTG DRVR W ENBL 14A EXP PD
Add to
Cart
IXDD609SITR HI SPD NON-INVRTG DRVR W ENBL 9A EXP PD
Add to
Cart
IXDD609SI HI SPD NON-INVRTNG DRVR W ENBL 9A EXP PD
Add to
Cart
IXDN609SIA HI SPD NON-INVRTNG GATE DRVER 9A 8L SOIC
Add to
Cart
IXDN609SI HI SPD NON-INVRTNG GATE DRVER 9A EXP PAD
Add to
Cart
IXDI609SITR HI SPD NON-INVRTNG GATE DRIVER 9A EXP PD
Add to
Cart
IXDN609SITR HI SPD NON-INVRTNG GATE DRVER 9A EXP PAD
Add to
Cart
IXDN609SIATR HI SPD NON-INVRTNG GATE DRVER 9A 8L SOIC
Add to
Cart
IXDI609SI HI SPD NON-INVERTING DRIVER 9A EXP PD
Add to
Cart
IXDD609SIA HI SPD NON-INVRTG DRVR W ENBL 9A
Add to
Cart
IXDI609SIA HI SPD INVERTING GATE DRIVER 9A 8L SOIC
Add to
Cart
IXDD609SIATR HI SPD NON-INVRTG DRVR W ENBL 9A REEL
Add to
Cart
IXDI609SIATR HI SPD INVERTING GATE DRIVER 9A 8L SOIC
Add to
Cart
IXDN604SITR DUAL HI SPD NON-INVRTNG DRVR 4A EXP PAD
Add to
Cart
IXDD604SIATR DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDF604SIA DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IXDD604SITR DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDI604SIATR DUAL HIGH SPEED INVERTING GATE DRIVER 4A
Add to
Cart
IXDN604SIATR DUAL HI SPD NON-INVRTNG GATE DRIVER 4A
Add to
Cart
IXDI604SI DUAL HI SPD NON-INVRTNG DRIVER 4A EXP PD
Add to
Cart
IXDD604SIA DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDF604SITR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IXDF604SIATR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IXDN604SI DUAL HI SPD NON-INVRTNG DRVR 4A EXP PAD
Add to
Cart
IXDI604SIA DUAL HIGH SPEED INVERTING GATE DRIVER 4A
Add to
Cart
IXDD604SI DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDI604SITR DUAL HI SPD NON-INVRTNG DRIVER 4A EXP PD
Add to
Cart
IXDN604SIA DUAL HI SPD NON-INVRTNG GATE DRIVER 4A
Add to
Cart
IXDF604SI DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IXDN602SI DUAL HI SPD NON-INVRTNG DRVR 2A EXP PAD
Add to
Cart
IXDF602PI DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDI602SI DUAL HI SPD NON-INVERTING DRVR 2A EXP PD
Add to
Cart
IXDI602SITR DUAL HI SPD NON-INVRTNG DRIVER 2A EXP PD
Add to
Cart
IXDF602SITR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDN602SIATR DUAL HI SPD NON-INVRTNG GATE DRIVER 2A
Add to
Cart
IXDF602D2TR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDN602SIA DUAL HI SPD NON-INVRTNG GATE DRIVER 2A
Add to
Cart
IXDI602SIA DUAL HGH SPD INVRTNG GATE DRIVER 2A
Add to
Cart
IXDF602SIATR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDN602PI DUAL HI SPD NON-INVRTNG GATE DRIVER 2A
Add to
Cart
IXDI602PI DUAL HGH SPD INVRTNG GATE DRIVER 2A
Add to
Cart
IXDI602SIATR DUAL HGH SPD INVRTNG GATE DRIVER 2A REEL
Add to
Cart
IXDN602SITR DUAL HI SPD NON-INVRTNG DRVR 2A EXP PAD
Add to
Cart
IXDF602SIA DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDN602D2TR DUAL HI SPD NON-INVRTNG GATE DRIVER 2A
Add to
Cart
IXDI602D2TR DUAL HI SPD NON-INVRTNG DRIVER 2A REEL