Order a Sample


You Searched for: Low Side Gate Driver ICs

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
IXDN614SI HI SPD NON-INVRTNG GATE DRVR 14A EXP PAD
Add to
Cart
IXDN614SITR HI SPD NON-INVRTNG GATE DRVR 14A EXP PAD
Add to
Cart
IXDD614SI HI SPD NON-INVRTG DRVR W ENBL 14A EXP PD
Add to
Cart
IXDI614SI HI SPD INVRTNG DRVER W ENABLE 14A EXP PD
Add to
Cart
IXDI614SITR HI SPD INVRTNG DRVER W ENABLE 14A EXP PD
Add to
Cart
IXDD614SITR HI SPD NON-INVRTG DRVR W ENBL 14A EXP PD
Add to
Cart
IXDD609SITR HI SPD NON-INVRTG DRVR W ENBL 9A EXP PD
Add to
Cart
IXDD609SI HI SPD NON-INVRTNG DRVR W ENBL 9A EXP PD
Add to
Cart
IXDN609SIA HI SPD NON-INVRTNG GATE DRVER 9A 8L SOIC
Add to
Cart
IXDN609SI HI SPD NON-INVRTNG GATE DRVER 9A EXP PAD
Add to
Cart
IXDI609SITR HI SPD NON-INVRTNG GATE DRIVER 9A EXP PD
Add to
Cart
IXDN609SITR HI SPD NON-INVRTNG GATE DRVER 9A EXP PAD
Add to
Cart
IXDN609SIATR HI SPD NON-INVRTNG GATE DRVER 9A 8L SOIC
Add to
Cart
IXDI609SI HI SPD NON-INVERTING DRIVER 9A EXP PD
Add to
Cart
IXDD609SIA HI SPD NON-INVRTG DRVR W ENBL 9A
Add to
Cart
IXDI609SIA HI SPD INVERTING GATE DRIVER 9A 8L SOIC
Add to
Cart
IXDD609SIATR HI SPD NON-INVRTG DRVR W ENBL 9A REEL
Add to
Cart
IXDI609SIATR HI SPD INVERTING GATE DRIVER 9A 8L SOIC
Add to
Cart
IXDN604SITR DUAL HI SPD NON-INVRTNG DRVR 4A EXP PAD
Add to
Cart
IXDD604SIATR DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDF604SIA DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IXDD604SITR DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDI604SIATR DUAL HIGH SPEED INVERTING GATE DRIVER 4A
Add to
Cart
IXDN604SIATR DUAL HI SPD NON-INVRTNG GATE DRIVER 4A
Add to
Cart
IXDI604SI DUAL HI SPD NON-INVRTNG DRIVER 4A EXP PD
Add to
Cart
IXDD604SIA DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDF604SITR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IXDF604SIATR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IXDN604SI DUAL HI SPD NON-INVRTNG DRVR 4A EXP PAD
Add to
Cart
IXDI604SIA DUAL HIGH SPEED INVERTING GATE DRIVER 4A
Add to
Cart
IXDD604SI DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDI604SITR DUAL HI SPD NON-INVRTNG DRIVER 4A EXP PD
Add to
Cart
IXDN604SIA DUAL HI SPD NON-INVRTNG GATE DRIVER 4A
Add to
Cart
IXDF604SI DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IX4426MTR DUAL LOW-SD ULTR NON INVRTNG DRVR 1.5A
Add to
Cart
IX4426NTR DUAL LOW-SD ULTR NON INVRTNG DRVR 1.5A
Add to
Cart
IX4426N DUAL LOW-SD ULTR NON INVRTNG DRVR 1.5A
Add to
Cart
IX4342N DUAL 1 INVERT/NON-INVERT DRVR 5A 8L
Add to
Cart
IX4342NE DUAL 1 INVERT/NON-INVERT DRVR 5A 8L EXP
Add to
Cart
IX4342NETR DUAL 1 INVERT/NON-INVERT DRVR 5A 8L EXP
Add to
Cart
IX4342NTR DUAL 1 INVERT/NON-INVERT DRVR 5A 8L
Add to
Cart
IX4342UE DUAL 1 INVERT/NON-INVERT DRVR 5A 8L EXP
Add to
Cart
IX4342UETR DUAL 1 INVERT/NON-INVERT DRVR 5A 8L EXP
Add to
Cart
IXDN602SI DUAL HI SPD NON-INVRTNG DRVR 2A EXP PAD
Add to
Cart
IXDF602PI DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDI602SI DUAL HI SPD NON-INVERTING DRVR 2A EXP PD
Add to
Cart
IXDI602SITR DUAL HI SPD NON-INVRTNG DRIVER 2A EXP PD
Add to
Cart
IXDF602SITR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDN602SIATR DUAL HI SPD NON-INVRTNG GATE DRIVER 2A
Add to
Cart
IXDF602D2TR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDN602SIA DUAL HI SPD NON-INVRTNG GATE DRIVER 2A
Add to
Cart
IXDI602SIA DUAL HGH SPD INVRTNG GATE DRIVER 2A
Add to
Cart
IXDF602SIATR DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDN602PI DUAL HI SPD NON-INVRTNG GATE DRIVER 2A
Add to
Cart
IXDI602PI DUAL HGH SPD INVRTNG GATE DRIVER 2A
Add to
Cart
IXDI602SIATR DUAL HGH SPD INVRTNG GATE DRIVER 2A REEL
Add to
Cart
IXDN602SITR DUAL HI SPD NON-INVRTNG DRVR 2A EXP PAD
Add to
Cart
IXDF602SIA DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 2A
Add to
Cart
IXDN602D2TR DUAL HI SPD NON-INVRTNG GATE DRIVER 2A
Add to
Cart
IXDI602D2TR DUAL HI SPD NON-INVRTNG DRIVER 2A REEL
Add to
Cart
IX4310TTR HIGH SPEED LOW-SIDE DRIVER 2A 5L SOT23
Add to
Cart
IXDI604PI DUAL HIGH SPEED INVERTING GATE DRIVER 4A
Add to
Cart
IXDN604PI DUAL HI SPD NON-INVRTNG GATE DRIVER 4A
Add to
Cart
IXDD604D2TR DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IXDF604PI DUAL HI SPD INVRTNG+NON-INVRTNG DRVR 4A
Add to
Cart
IXDD604PI DUAL HIGH SPD NON-INVRTNG DRVR W ENBL 4A
Add to
Cart
IX4341N DUAL LOW-SIDE INVERTING DRIVER 5A 8L
Add to
Cart
IX4341NE DUAL LOW-SD INVERTING DRVR 5A EXP PAD
Add to
Cart
IX4341NETR DUAL LOW-SD INVERTING DRVR 5A EXP PAD
Add to
Cart
IX4341NTR DUAL LOW-SIDE INVERTING DRIVER 5A 8L
Add to
Cart
IX4341UE DUAL LOW-SD INVERTING DRVR 5A EXP PAD
Add to
Cart
IX4341UETR DUAL LOW-SD INVERTING DRVR 5A EXP PAD
Add to
Cart
IXDD609PI HIGH SPEED NON-INVRTNG DRVR W ENABLE 9A
Add to
Cart
IXDN609YI HI SPD NON-INVRTNG GATE DRIVER 9A
Add to
Cart
IXDI609YI HI SPD INVRTNG GATE DRIVER 9A 5L TO-263
Add to
Cart
IXDN609CI HI SPD NON-INVRTNG GATE DRIVER 9A TO-220
Add to
Cart
IXDI609PI HIGH SPEED INVERTING GATE DRIVER 9A
Add to
Cart
IXDD609D2TR HIGH SPEED NON-INVRTNG DRVR W ENABLE 9A
Add to
Cart
IXDN609PI HI SPD NON-INVRTNG GATE DRIVER 9A
Add to
Cart
IXDD609YI HI SPD NON-INVRTG DRVR W ENBL 9A EXP PD
Add to
Cart
IXDD609CI HIGH SPD NON-INVRTNG DRVR W ENABLE 9A
Add to
Cart
IXDI609CI HIGH SPEED INVERTING GATE DRIVER 9A
Add to
Cart
IXDD614PI HI SPD NON-INVRTG DRVR W ENBL 14A
Add to
Cart
IXDN614YI HI SPD NON-INVRTNG DRIVER 14A 5L TO-263
Add to
Cart
IXDN614PI HI SPD NON-INVRTNG DRIVER 14A 8L DIP
Add to
Cart
IXDD614CI HI SPD NON-INVRTG DRVR W ENBL 14A
Add to
Cart
IXDI614CI HI SPD INVRTNG GATE DRIVER 14A 5L TO-220
Add to
Cart
IXDI614YI HI SPD INVRTNG GATE DRVR 14A 5L TO-263
Add to
Cart
IXDI614PI HI SPD INVERTING GATE DRIVER 14A 8L DIP
Add to
Cart
IXDN614CI HI SPD NON-INVRTNG GATE DRIVER 14A 5L
Add to
Cart
IXDD614YI HI SPD NON-INVRTG DRVR W ENBL 14A
Add to
Cart
IX4428NTR DUAL INVRTNG+NON-INVRTNG LOW DRVR 1.5A
Add to
Cart
IX4428MTR DUAL INVRTNG+NON-INVRTNG LOW DRVR 1.5A
Add to
Cart
IX4428N DUAL INVRTNG+NON-INVRTNG LOW DRVR 1.5A
Add to
Cart
IXDN630CI UVLO HI SPD NON-INVRTNG DRVR 30A 5L
Add to
Cart
IXDN630YI UVLO HI SPD NON-INVRTNG GATE DRIVER 30A
Add to
Cart
IXDD630CI UVLO HI SPD NON-INVRTNG DRVR W ENBL 30A
Add to
Cart
IXDI630CI UVLO HIGH SPEED INVERTING GATE DRVR 30A
Add to
Cart
IXDP630PI IXDP630PI
Add to
Cart
IXDI630YI UVLO HIGH SPEED INVERTING GATE DRVR 30A
Add to
Cart
IXDD630YI UVLO HI SPD NON-INVRTNG DRVR W ENBL 30A
Add to
Cart
IX4340N DUAL LOW-SIDE NON-INVRTNG DRIVER 5A 8L
Add to
Cart
IX4340UETR DUAL LOW-SD NON-INVRTNG DRVR 5A EXP PAD
Add to
Cart
IX4340UE DUAL LOW-SD NON-INVRTNG DRVR 5A EXP PAD
Add to
Cart
IX4340NTR DUAL LOW-SIDE NON-INVRTNG DRIVER 5A 8L
Add to
Cart
IXDN630MCI UVLO HI SPD NON-INVRTNG GATE DRIVER 30A
Add to
Cart
IXDI630MCI UVLO HIGH SPEED INVERTING GATE DRVR 30A
Add to
Cart
IXDD630MYI UVLO HI SPD NON-INVRTNG DRVR W ENBL 30A
Add to
Cart
IXDI630MYI UVLO HIGH SPEED INVERTING GATE DRVR 30A
Add to
Cart
IXDD630MCI UVLO HI SPD NON-INVRTNG DRVR W ENBL 30A
Add to
Cart
IXDN630MYI UVLO HI SPD NON-INVRTNG GATE DRIVER 30A
Add to
Cart
IX4427MTR DUAL NON-INVRTNG LOW-SIDE ULTR DRVR 1.5A
Add to
Cart
IX4427NTR DUAL NON-INVRTNG LOW-SIDE ULTR DRVR 1.5A
Add to
Cart
IX4427N DUAL NON-INVRTNG LOW-SIDE ULTR DRVR 1.5A