Order a Sample


You Searched for: Pxxx3ACMC

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1553ACMCL SIDACtor® SYM 3-chips 130V 500A MC Apak
Add to
Cart
P2703ACMCL SIDACtor® SYM 3Chp 230V 500A TO220A RoHS
Add to
Cart
P1803ACMCLRP SIDACtor® SYM 3Chp 150V 500A TO220A RoHS
Add to
Cart
P1803ACMCL SIDACtor® SYM 3Chp 150V 500A TO220A RoHS
Add to
Cart
P3403ACMCL SIDACtor® SYM 3Chp 300V 500A TO220A RoHS
Add to
Cart
P2353ACMCL SIDACtor® SYM 3Chp 200V 500A TO220A RoHS
Add to
Cart
P3203ACMCL SIDACtor® SYM 3Chp 270V 500A TO220A RoHS
Add to
Cart
P2103ACMCL SIDACtor® SYM 3Chp 170V 500A TO220A RoHS
Add to
Cart
P5103ACMCLRP SIDACtor® SYM 3Chp 420V 500A TO220A RoHS
Add to
Cart
P5103ACMCL SIDACtor® SYM 3Chp 420V 500A TO220A RoHS