Order a Sample


You Searched for: Zero Cross Turn On SCR Based AC Power Switches

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
PS2601 ZERO CROSS OPTCALLY ISO SCR 1 AMP 600V
Add to
Cart
PM1204 ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 400V
Add to
Cart
PM1204STR ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 400V
Add to
Cart
PM1204S ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 400V
Add to
Cart
PD2401 ZERO CROSS OPTICALLY ISO SCR 1 AMP 500V
Add to
Cart
PD2401X2 ZERO CROSS OPTICALLY ISO SCR 1 AMP 500V
Add to
Cart
CPC1972GS 1-FORM-A OPTO SCR 800V ZERO CROSS 6L SMD
Add to
Cart
CPC1972G 1-FORM-A OPTO SCR 800V ZERO CROSS 6L DIP
Add to
Cart
CPC1972GSTR 1-FORM-A OPTO SCR 800V ZERO CROSS 6L SMD
Add to
Cart
CPC1966B 800V AC ZERO CROSS 1-FORM-A POWER SOIC
Add to
Cart
PS2401 ZERO CROSS OPTCALLY ISO SCR 1 AMP 500V
Add to
Cart
CPC1998J 1-FORM-A OPTO SCR 800V 5A ZERO CROSS i4
Add to
Cart
CPC1945Y 1-FORM-A OPTO SCR 400V ZERO CROSS PWRSIP
Add to
Cart
CPC1965G 1-FORM-A OPTO SCR 600V ZERO CROSS
Add to
Cart
PS1201 ZERO CROSS OPTCALLY ISO SCR 1 AMP 500V
Add to
Cart
CPC1963GSTR 1-FORM-A OPTO SCR 600V ZERO CROSS 6L SMD
Add to
Cart
CPC1963GS 1-FORM-A OPTO SCR 600V ZERO CROSS 6L SMD
Add to
Cart
CPC1963G 1-FORM-A OPTO SCR 600V ZERO CROSS 6L DIP
Add to
Cart
PM1206 ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 600V
Add to
Cart
PM1206S ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 600V
Add to
Cart
PM1206STR ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 600V
Add to
Cart
CPC1976Y 1-FORM-A OPTO SCR 600V ZERO CROSS PWRSIP
Add to
Cart
PD2601 ZERO CROSS OPTICALLY ISO SCR 1 AMP 600V
Add to
Cart
CPC1964B 1-FORM-A 800V 1.5A AC ZERO CRSS
Add to
Cart
CPC1945G 1-FORM-A OPTO SCR 400V ZERO CROSS PWRDIP
Add to
Cart
CPC1966Y 1-FORM-A OPTO SCR 600V 3A ZERO CROSS
Add to
Cart
CPC40055ST 1-FORM-A AC ZERO CROSS CUR CNTRL 800V
Add to
Cart
CPC1965Y 1-FORM-A OPTO SCR 600V ZERO CROSS
Add to
Cart
PD1201 ZERO CROSS OPTICALLY ISO SCR 1 AMP 400V
Add to
Cart
CPC1943GSTR 1-FORM-A OPTO SCR 400V ZERO CROSS 6L SMD
Add to
Cart
CPC1943GS 1-FORM-A OPTO SCR 400V ZERO CROSS 6L SMD
Add to
Cart
CPC1943G 1-FORM-A OPTO SCR 400V ZERO CROSS 6L DIP
Add to
Cart
PM1205S ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 500V
Add to
Cart
PM1205STR ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 500V
Add to
Cart
PM1205 ZERO CROSS OPTCALLY ISO SCR 0.5 AMP 500V