Order a Sample


You Searched for: Primary Protection Pxxx3AC

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1803ACLRP SIDACtor® SYM 3Chp 150V 500A TO220A RoHS
Add to
Cart
P1803ACL SIDACtor® SYM 3Chp 150V 500A TO220A RoHS
Add to
Cart
P1553ACL SIDACtor® SYM 3Chp 130V 500A TO220A RoHS
Add to
Cart
P1553ACLRP SIDACtor® SYM 3Chp 130V 500A TO220A RoHS
Add to
Cart
P3403ACLRP SIDACtor® 3Chp 300V 500A TO220A RoHS
Add to
Cart
P3403ACL SIDACtor® SYM 3Chp 300V 500A TO220A RoHS
Add to
Cart
P2353ACL SIDACtor® SYM 3Chp 200V 500A TO220A RoHS
Add to
Cart
P2353ACLRP SIDACtor® SYM 3Chp 200V 500A TO220A RoHS
Add to
Cart
P2703ACLRP SIDACtor® SYM 3Chp 230V 500A TO220A RoHS
Add to
Cart
P2703ACL SIDACtor® SYM 3Chp 230V 500A TO220A RoHS
Add to
Cart
P2103ACL SIDACtor® SYM 3Chp 170V 500A TO220A RoHS
Add to
Cart
P2103ACLRP SIDACtor® 3Chp 170V 500A TO220A RoHS
Add to
Cart
P5103ACLRP SIDACtor® 3Chp 420V 500A TO220A RoHS
Add to
Cart
P5103ACL SIDACtor® SYM 3Chp 420V 500A TO220A RoHS
Add to
Cart
P3203ACL SIDACtor® SYM 3Chp 270V 500A TO220A RoHS
Add to
Cart
P3203ACLRP SIDACtor® 3Chp 270V 500A TO220A RoHS