Order a Sample


You Searched for: 441

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
044102.5WR FUSE 32V High I2T 0603 2.5A
Add to
Cart
0441006.WR FUSE 32V High I2T 0603 6A
Add to
Cart
0441005.WR FUSE 32V High I2T 0603 5A
Add to
Cart
0441004.WR FUSE 32V High I2T 0603 4A
Add to
Cart
0441002.WR FUSE 32V High I2T 0603 2A
Add to
Cart
044103.5WR FUSE 32V High I2T 0603 3.5A
Add to
Cart
0441003.WR FUSE 32V High I2T 0603 3A