Order a Sample


You Searched for: Pxxx0ECMC

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1300ECMCLAP SIDACtor® Bi 120V 500A TO92 RoHS
Add to
Cart
P1300ECMCL SIDACtor® Bi 120V 500A TO92 RoHS
Add to
Cart
P1300ECMCLRP2 SIDACtor® Bi 120V 500A TO92 RoHS
Add to
Cart
P1300ECMCLRP1 SIDACtor® Bi 120V 500A TO92 RoHS
Add to
Cart
P1100ECMCLAP SIDACtor® Bi 90V 500A TO92 RoHS
Add to
Cart
P1100ECMCLRP2 SIDACtor® Bi 90V 500A TO92 RoHS
Add to
Cart
P1100ECMCLRP1 SIDACtor® Bi 90V 500A TO92 RoHS
Add to
Cart
P1100ECMCL SIDACtor® Bi 90V 500A TO92 RoHS
Add to
Cart
P2300ECMCLAP SIDACtor® Bi 190V 500A TO92 RoHS
Add to
Cart
P2300ECMCLRP1 SIDACtor® Bi 190V 500A TO92 RoHS
Add to
Cart
P2300ECMCLRP2 SIDACtor® Bi 190V 500A TO92 RoHS
Add to
Cart
P2300ECMCL SIDACtor® Bi 190V 500A TO92 RoHS
Add to
Cart
P0900ECMCLRP2 SIDACtor® Bi 75V 500A TO92 RoHS
Add to
Cart
P0900ECMCLAP SIDACtor® Bi 75V 500A TO92 RoHS
Add to
Cart
P0900ECMCLRP1 SIDACtor® Bi 75V 500A TO92 RoHS
Add to
Cart
P0900ECMCL SIDACtor® Bi 75V 500A TO92 RoHS
Add to
Cart
P2600ECMCLRP2 SIDACtor® Bi 220V 500A TO92 RoHS
Add to
Cart
P2600ECMCLAP SIDACtor® Bi 220V 500A TO92 RoHS
Add to
Cart
P2600ECMCL SIDACtor® Bi 220V 500A TO92 RoHS
Add to
Cart
P2600ECMCLRP1 SIDACtor® Bi 220V 500A TO92 RoHS
Add to
Cart
P3500ECMCLRP1 SIDACtor® Bi 320V 500A TO92 RoHS
Add to
Cart
P3500ECMCLRP2 SIDACtor® Bi 320V 500A TO92 RoHS
Add to
Cart
P3500ECMCL SIDACtor® Bi 320V 500A TO92 RoHS
Add to
Cart
P3500ECMCLAP SIDACtor® Bi 320V 500A TO92 RoHS
Add to
Cart
P0640ECMCLRP1 SIDACtor® Bi 58V 500A TO92 RoHS
Add to
Cart
P0640ECMCL SIDACtor® Bi 58V 500A TO92 RoHS
Add to
Cart
P0640ECMCLAP SIDACtor® Bi 58V 500A TO92 RoHS
Add to
Cart
P0640ECMCLRP2 SIDACtor® Bi 58V 500A TO92 RoHS
Add to
Cart
P0720ECMCL SIDACtor® Bi 65V 500A TO92 RoHS
Add to
Cart
P0720ECMCLRP1 SIDACtor® Bi 65V 500A TO92 RoHS
Add to
Cart
P0720ECMCLRP2 SIDACtor® Bi 65V 500A TO92 RoHS
Add to
Cart
P0720ECMCLAP SIDACtor® Bi 65V 500A TO92 RoHS
Add to
Cart
P1800ECMCLAP SIDACtor® Bi 170V 500A TO92 RoHS
Add to
Cart
P1800ECMCLRP2 SIDACtor® Bi 170V 500A TO92 RoHS
Add to
Cart
P1800ECMCL SIDACtor® Bi 170V 500A TO92 RoHS
Add to
Cart
P1800ECMCLRP1 SIDACtor® Bi 170V 500A TO92 RoHS
Add to
Cart
P3100ECMCL SIDACtor® Bi 275V 500A TO92 RoHS
Add to
Cart
P3100ECMCLRP1 SIDACtor® Bi 275V 500A TO92 RoHS
Add to
Cart
P3100ECMCLAP SIDACtor® Bi 275V 500A TO92 RoHS
Add to
Cart
P3100ECMCLRP2 SIDACtor® Bi 275V 500A TO92 RoHS
Add to
Cart
P1500ECMCLRP2 SIDACtor® Bi 140V 500A TO92 RoHS
Add to
Cart
P1500ECMCL SIDACtor® Bi 140V 500A TO92 RoHS
Add to
Cart
P1500ECMCLRP1 SIDACtor® Bi 140V 500A TO92 RoHS
Add to
Cart
P1500ECMCLAP SIDACtor® Bi 140V 500A TO92 RoHS
Add to
Cart
P0080ECMCLRP2 SIDACtor® Bi 6V 500A TO92 RoHS
Add to
Cart
P0080ECMCLRP1 SIDACtor® Bi 6V 500A TO92 RoHS
Add to
Cart
P0080ECMCL SIDACtor® Bi 6V 500A TO92 RoHS
Add to
Cart
P0080ECMCLAP SIDACtor® Bi 6V 500A TO92 RoHS
Add to
Cart
P0300ECMCLRP2 SIDACtor® Bi 25V 500A TO92 RoHS
Add to
Cart
P0300ECMCLRP1 SIDACtor® Bi 25V 500A TO92 RoHS
Add to
Cart
P0300ECMCLAP SIDACtor® Bi 25V 500A TO92 RoHS
Add to
Cart
P0300ECMCL SIDACtor® Bi 25V 500A TO92 RoHS