Order a Sample


You Searched for: Pxxx0SD

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P2300SDL
Add to
Cart
P2300SDLRP SIDACtor® Bi 190V 1000A DO214 2L RoHS
Add to
Cart
P0900SDLRP SIDACtor® Bi 75V 1000A DO214 2L RoHS
Add to
Cart
P0900SDL
Add to
Cart
P1500SDLRP SIDACtor® Bi 140V 1000A DO214 2L RoHS
Add to
Cart
P1500SDL
Add to
Cart
P3100SDLRP SIDACtor® Bi 275V 1000A DO214 2L RoHS
Add to
Cart
P3100SDL
Add to
Cart
P1300SDL
Add to
Cart
P1300SDLRP SIDACtor® Bi 120V 1000A DO214 2L RoHS
Add to
Cart
P2600SDLRP SIDACtor® Bi 220V 1000A DO214 2L RoHS
Add to
Cart
P2600SDL
Add to
Cart
P0720SDL
Add to
Cart
P0720SDLRP SIDACtor® Bi 65V 1000A DO214 2L RoHS
Add to
Cart
P1100SDL
Add to
Cart
P1100SDLRP SIDACtor® Bi 90V 1000A DO214 2L RoHS
Add to
Cart
P0640SDL
Add to
Cart
P0640SDLRP SIDACtor® Bi 58V 1000A DO214 2L RoHS
Add to
Cart
P3500SDLRP SIDACtor® Bi 320V 1000A DO214 2L RoHS
Add to
Cart
P3500SDL
Add to
Cart
P0080SDLRP SIDACtor® Bi 6V 1000A DO214 2L RoHS
Add to
Cart
P0080SDL
Add to
Cart
P1800SDLRP SIDACtor® Bi 170V 1000A DO214 2L RoHS
Add to
Cart
P1800SDL