Order a Sample


You Searched for: L4CA_L4CC

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
L4CA0612LR025FNR 4T L4CA0612 1W 50ppm 25mOhm ±1.0%
Add to
Cart
L4CA0612LR020FNR 4T L4CA0612 1W 50ppm 20 mOhm ±1.0%
Add to
Cart
L4CA0612LR009FNR 4T L4CA0612 1W 50ppm 9 mOhm ±1.0%
Add to
Cart
L4CC0306QLR005FNR 4T L4CC0306 0.33W 50ppm 5 mOhm ±1.0%
Add to
Cart
L4CC0306QLR013FNR 4T L4CC0306 0.33W 50ppm 13 mOhm ±1.0%
Add to
Cart
L4CC0306QLR018FNR 4T L4CC0306 0.33W 50ppm 18 mOhm ±1.0%
Add to
Cart
L4CA0612LR003FNR 4T L4CA0612 1W 100ppm 3 mOhm ±1.0%
Add to
Cart
L4CA0612LR011FNR 4T L4CA0612 1W 50ppm 11 mOhm ±1.0%
Add to
Cart
L4CC0306QLR009FNR 4T L4CC0306 0.33W 50ppm 9 mOhm ±1.0%
Add to
Cart
L4CA0612LR016FNR 4T L4CA0612 1W 50ppm 16 mOhm ±1.0%
Add to
Cart
L4CC0306RLR001FNR 4T L4CC0306 0.33W 100ppm 1 mOhm ±1.0%
Add to
Cart
L4CA0612LR005FNR 4T L4CA0612 1W 50ppm 5 mOhm ±1.0%
Add to
Cart
L4CC0306QLR015FNR 4T L4CC0306 0.33W 50ppm 15 mOhm ±1.0%
Add to
Cart
L4CC0306QLR050FNR 4T L4CC0306 0.33W 50ppm 50 mOhm ±1.0%
Add to
Cart
L4CA0612LR006FNR 4T L4CA0612 1W 50ppm 6 mOhm ±1.0%
Add to
Cart
L4CC0306QLR035FNR 4T L4CC0306 0.33W 50ppm 35 mOhm ±1.0%
Add to
Cart
L4CC0306QLR011FNR 4T L4CC0306 0.33W 50ppm 11 mOhm ±1.0%
Add to
Cart
L4CC0306QLR024FNR 4T L4CC0306 0.33W 50ppm 24 mOhm ±1.0%
Add to
Cart
L4CA0612LR022FNR 4T L4CA0612 1W 50ppm 22 mOhm ±1.0%
Add to
Cart
L4CC0306QLR008FNR 4T L4CC0306 0.33W 50ppm 8 mOhm ±1.0%
Add to
Cart
L4CA0612LR012FNR 4T L4CA0612 1W 50ppm 12 mOhm ±1.0%
Add to
Cart
L4CA0612LR021FNR 4T L4CA0612 1W 50ppm 21 mOhm ±1.0%
Add to
Cart
L4CC0306QLR007FNR 4T L4CC0306 0.33W 50ppm 7 mOhm ±1.0%
Add to
Cart
L4CA0612L0M50FNR 4T L4CA0612 1W 150ppm 0.5 mOhm ±1.0%
Add to
Cart
L4CC0306QLR010FNR 4T L4CC0306 0.33W 50ppm 10 mOhm ±1.0%
Add to
Cart
L4CC0306QLR012FNR 4T L4CC0306 0.33W 50ppm 12 mOhm ±1.0%
Add to
Cart
L4CC0306QLR014FNR 4T L4CC0306 0.33W 50ppm 14 mOhm ±1.0%
Add to
Cart
L4CA0612LR008FNR 4T L4CA0612 1W 50ppm 8 mOhm ±1.0%
Add to
Cart
L4CA0612LR010FNR 4T L4CA0612 1W 50ppm 10 mOhm ±1.0%
Add to
Cart
L4CA0612LR007FNR 4T L4CA0612 1W 50ppm 7 mOhm ±1.0%
Add to
Cart
L4CC0306QLR016FNR 4T L4CC0306 0.33W 50ppm 16 mOhm ±1.0%
Add to
Cart
L4CC0306RLR002FNR 4T L4CC0306 0.33W 100ppm 2 mOhm ±1.0%
Add to
Cart
L4CC0306QLR022FNR 4T L4CC0306 0.33W 50ppm 22 mOhm ±1.0%
Add to
Cart
L4CA0612LR015FNR 4T L4CA0612 1W 50ppm 15 mOhm ±1.0%
Add to
Cart
L4CC0306QLR021FNR 4T L4CC0306 0.33W 50ppm 21 mOhm ±1.0%
Add to
Cart
L4CA0612LR004FNR 4T L4CA0612 1W 100ppm 4 mOhm ±1.0%
Add to
Cart
L4CA0612LR013FNR 4T L4CA0612 1W 50ppm 13 mOhm ±1.0%
Add to
Cart
L4CA0612LR014FNR 4T L4CA0612 1W 50ppm 14 mOhm ±1.0%
Add to
Cart
L4CA0612LR018FNR 4T L4CA0612 1W 50ppm 18 mOhm ±1.0%
Add to
Cart
L4CC0306QLR006FNR 4T L4CC0306 0.33W 50ppm 6 mOhm ±1.0%
Add to
Cart
L4CA0612LR024FNR 4T L4CA0612 1W 50ppm 24 mOhm ±1.0%
Add to
Cart
L4CC0306QLR020FNR 4T L4CC0306 0.33W 50ppm 20 mOhm ±1.0%