You Searched for: LxX8Ex LxXx QxX8Ex QxXx
Add to Cart |
Sample Item |
Description |
Add to Cart
|
L6X8E5 |
Sen Triac .8A 600V 5-5-5-5 mA TO92 |
Add to Cart
|
L6X8E3 |
Sen Triac .8A 600V 3-3-3-3 mA TO92 |
Add to Cart
|
L6X8E8 |
Sen Triac .8A 600V 10-10-10-20 mA TO92 |
Add to Cart
|
L6X8E6 |
Sen Triac .8A 600V 5-5-5-10 mA TO92 |
Add to Cart
|
Q6X8E4 |
Triac 600V 0.8A 25 25 25 mA TO92 |
Add to Cart
|
Q6X8E3 |
Triac 600V 0.8A 10 10 10 mA TO92 |
Add to Cart
|
Q4X8E4 |
Triac 400V 0.8A 25 25 25 mA TO92 |
Add to Cart
|
Q4X8E3 |
Triac 400V 0.8A 10 10 10 mA TO92 |
Add to Cart
|
L4X8E8 |
Sen Triac .8A 400V 10-10-10-20 mA TO92 |
Add to Cart
|
L4X8E6 |
Sen Triac .8A 400V 5-5-5-10 mA TO92 |
Add to Cart
|
L4X5RP |
Sen Triac 400V .8A 5-5-5-5 mA DO214 3L |
Add to Cart
|
L4X3RP |
Sen Triac 400V .8A 3-3-3-3 mA DO214 3L |
Add to Cart
|
L4X8E5 |
Sen Triac .8A 400V 5-5-5-5 mA TO92 |
Add to Cart
|
L4X8E3 |
Sen Triac .8A 400V 3-3-3-3 mA TO92 |
Add to Cart
|
L4X8E3RP |
Sen Triac .8A 400V 3-3-3-3 mA TO92 |
Add to Cart
|
L4X8E3AP |
Sen Triac .8A 400V 3-3-3-3 mA TO92 |