Order a Sample


You Searched for: Q2L C Rated

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P0300Q22CLRP SIDACtor? 25V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P1500Q22CLRP SIDACtor? 130V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P2600Q22CLRP SIDACtor? 220V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P0080Q22CLRP SIDACtor? 6V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P1800Q22CLRP SIDACtor? 170V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P4500Q22CLRP SIDACtor? 400V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P3100Q22CLRP SIDACtor? 275V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P3500Q22CLRP SIDACtor? 320V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P2300Q22CLRP SIDACtor? 190V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P1300Q22CLRP SIDACtor? 120V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P0720Q22CLRP SIDACtor? 65V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P0900Q22CLRP SIDACtor? 75V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P0640Q22CLRP SIDACtor? 58V 500A QFN 3.3X3.3 2L RoHS
Add to
Cart
P1100Q22CLRP SIDACtor? 90V 500A QFN 3.3X3.3 2L RoHS