Order a Sample


You Searched for: 877

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
0877004.MRET1P FUSE 250V IEC 3.6x10 TL PT TR PB-FREE 4A
Add to
Cart
0877004.MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 4A
Add to
Cart
08773.15MRET1P FUSE 250V IEC 3.6x10 TL PT PB-FREE 3.15A
Add to
Cart
08773.15MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 3.15A
Add to
Cart
087706.3MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 6.3A
Add to
Cart
087706.3MRET1P FUSE 250V IEC 3.6x10 TL PT PB-FREE 6.3A
Add to
Cart
0877002.MRET1P FUSE 250V IEC 3.6x10 TL PT TR PB-FREE 2A
Add to
Cart
0877002.MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 2A