Order a Sample


You Searched for: Pxxx3U

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P3203UALRP SIDACtor® SYM 3Chp 270V 50A MS013 RoHS
Add to
Cart
P3203UALTP SIDACtor® SYM 3Chp 270V 50A MS013 RoHS
Add to
Cart
P3403UALRP SIDACtor® SYM 3Chp 300V 50A MS013 RoHS
Add to
Cart
P3403UALTP SIDACtor® SYM 3Chp 300V 50A MS013 RoHS
Add to
Cart
P2103UALRP SIDACtor® SYM 3Chp 170V 50A MS013 RoHS
Add to
Cart
P2103UALTP SIDACtor® SYM 3Chp 170V 50A MS013 RoHS
Add to
Cart
P3403UCLRP SIDACtor® SYM 3Chp 300V 500A MS013 RoHS
Add to
Cart
P3403UCLTP SIDACtor® SYM 3Chp 300V 500A MS013 RoHS
Add to
Cart
P1803UCLRP SIDACtor® SYM 3Chp 150V 500A MS013 RoHS
Add to
Cart
P1803UCLTP SIDACtor® SYM 3Chp 150V 500A MS013 RoHS
Add to
Cart
P3203UCLRP SIDACtor® SYM 3Chp 270V 500A MS013 RoHS
Add to
Cart
P3203UCLTP SIDACtor® SYM 3Chp 270V 500A MS013 RoHS
Add to
Cart
P1553UBLRP SIDACtor® SYM 3Chp 130V 100A MS013 RoHS
Add to
Cart
P1553UBLTP SIDACtor® SYM 3Chp 130V 100A MS013 RoHS
Add to
Cart
P2353UBLTP SIDACtor® SYM 3Chp 200V 100A MS013 RoHS
Add to
Cart
P2353UBLRP SIDACtor® SYM 3Chp 200V 100A MS013 RoHS
Add to
Cart
P1553UCLTP SIDACtor® SYM 3Chp 130V 500A MS013 RoHS
Add to
Cart
P1553UCLRP SIDACtor® SYM 3Chp 130V 500A MS013 RoHS
Add to
Cart
P2703UCLTP SIDACtor® SYM 3Chp 230V 500A MS013 RoHS
Add to
Cart
P2703UCLRP SIDACtor® SYM 3Chp 230V 500A MS013 RoHS
Add to
Cart
P5103UCLRP SIDACtor® SYM 3Chp 420V 500A MS013 RoHS
Add to
Cart
P5103UCLTP SIDACtor® SYM 3Chp 420V 500A MS013 RoHS
Add to
Cart
P5103UALRP SIDACtor® SYM 3Chp 420V 50A MS013 RoHS
Add to
Cart
P5103UALTP SIDACtor® SYM 3Chp 420V 50A MS013 RoHS
Add to
Cart
P2703UALTP SIDACtor® SYM 3Chp 230V 50A MS013 RoHS
Add to
Cart
P2703UALRP SIDACtor® SYM 3Chp 230V 50A MS013 RoHS
Add to
Cart
P5103UBLRP SIDACtor® SYM 3Chp 420V 100A MS013 RoHS
Add to
Cart
P5103UBLTP SIDACtor® SYM 3Chp 420V 100A MS013 RoHS
Add to
Cart
P3203UBLTP SIDACtor® SYM 3Chp 270V 100A MS013 RoHS
Add to
Cart
P3203UBLRP SIDACtor® SYM 3Chp 270V 100A MS013 RoHS
Add to
Cart
P1803UALTP SIDACtor® SYM 3Chp 150V 50A MS013 RoHS
Add to
Cart
P1803UALRP SIDACtor® SYM 3Chp 150V 50A MS013 RoHS
Add to
Cart
P2103UBLRP SIDACtor® SYM 3Chp 170V 100A MS013 RoHS
Add to
Cart
P2103UBLTP SIDACtor® SYM 3Chp 170V 100A MS013 RoHS
Add to
Cart
P1803UBLRP SIDACtor® SYM 3Chp 150V 100A MS013 RoHS
Add to
Cart
P1803UBLTP SIDACtor® SYM 3Chp 150V 100A MS013 RoHS
Add to
Cart
P3403UBLTP SIDACtor® SYM 3Chp 300V 100A MS013 RoHS
Add to
Cart
P3403UBLRP SIDACtor® SYM 3Chp 300V 100A MS013 RoHS
Add to
Cart
P2353UALRP SIDACtor® SYM 3Chp 200V 50A MS013 RoHS
Add to
Cart
P2353UALTP SIDACtor® SYM 3Chp 200V 50A MS013 RoHS
Add to
Cart
P2103UCLTP SIDACtor® SYM 3Chp 170V 500A MS013 RoHS
Add to
Cart
P2103UCLRP SIDACtor® SYM 3Chp 170V 500A MS013 RoHS
Add to
Cart
P2353UCLTP SIDACtor® SYM 3Chp 200V 500A MS013 RoHS
Add to
Cart
P2353UCLRP SIDACtor® SYM 3Chp 200V 500A MS013 RoHS
Add to
Cart
P2703UBLRP SIDACtor® SYM 3Chp 230V 100A MS013 RoHS
Add to
Cart
P2703UBLTP SIDACtor® SYM 3Chp 230V 100A MS013 RoHS
Add to
Cart
P1553UALTP SIDACtor® SYM 3Chp 130V 50A MS013 RoHS
Add to
Cart
P1553UALRP SIDACtor® SYM 3Chp 130V 50A MS013 RoHS