Order a Sample


You Searched for: L4CL_A

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
L4CL2512LR014FYR-A 4T L4CL2512 1W 30ppm 14 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR015FYR-A 4T L4CL2512 1W 30ppm 15 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR013FYR-A 4T L4CL2512 1W 30ppm 13 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR011FYR-A 4T L4CL2512 1W 30ppm 11 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR012FYR-A 4T L4CL2512 1W 30ppm 12 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR021FYR-A 4T L4CL2512 1W 30ppm 21 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR022FYR-A 4T L4CL2512 1W 30ppm 22 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR020FYR-A 4T L4CL2512 1W 30ppm 20 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR016FYR-A 4T L4CL2512 1W 30ppm 16 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR018FYR-A 4T L4CL2512 1W 30ppm 18 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR004FYR-A 4T L4CL2512 1W 50ppm 4 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR005FYR-A 4T L4CL2512 1W 30ppm 5 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR003FYR-A 4T L4CL2512 1W 50ppm 3 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR001FYR-A 4T L4CL2512 0.5W 75ppm 1 mOhm ±1.0% Aut
Add to
Cart
L4CL2512LR002FYR-A 4T L4CL2512 0.5W 75ppm 2 mOhm ±1.0% Aut
Add to
Cart
L4CL2512LR009FYR-A 4T L4CL2512 1W 30ppm 9 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR010FYR-A 4T L4CL2512 1W 30ppm 10 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR008FYR-A 4T L4CL2512 1W 30ppm 8 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR006FYR-A 4T L4CL2512 1W 30ppm 6 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR007FYR-A 4T L4CL2512 1W 30ppm 7 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR059FYR-A 4T L4CL2512 1W 30ppm 59 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR062FYR-A 4T L4CL2512 1W 30ppm 62 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR056FYR-A 4T L4CL2512 1W 30ppm 56 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR050FYR-A 4T L4CL2512 1W 30ppm 50 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR051FYR-A 4T L4CL2512 1W 30ppm 51 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR091FYR-A 4T L4CL2512 1W 30ppm 91 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR100FYR-A 4T L4CL2512 1W 30ppm 100 mOhm ±1.0% Aut
Add to
Cart
L4CL2512LR082FYR-A 4T L4CL2512 1W 30ppm 82 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR068FYR-A 4T L4CL2512 1W 30ppm 68 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR075FYR-A 4T L4CL2512 1W 30ppm 75 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR030FYR-A 4T L4CL2512 1W 30ppm 30 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR033FYR-A 4T L4CL2512 1W 30ppm 33 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR028FYR-A 4T L4CL2512 1W 30ppm 28 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR024FYR-A 4T L4CL2512 1W 30ppm 24 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR027FYR-A 4T L4CL2512 1W 30ppm 27 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR043FYR-A 4T L4CL2512 1W 30ppm 43 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR047FYR-A 4T L4CL2512 1W 30ppm 47 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR039FYR-A 4T L4CL2512 1W 30ppm 39 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR034FYR-A 4T L4CL2512 1W 30ppm 34 mOhm ±1.0% Auto
Add to
Cart
L4CL2512LR036FYR-A 4T L4CL2512 1W 30ppm 36 mOhm ±1.0% Auto
Add to
Cart
L4CL2512L0M50FYR-A 4T L4CL2512 0.33W100ppm 0.5mOhm±1.0%Aut
Add to
Cart
L4CL1206LR014DNR-A 4T L4CL1206 0.5W 30ppm 14mOhm±0.5% Auto
Add to
Cart
L4CL1206LR015DNR-A 4T L4CL1206 0.5W 30ppm 15mOhm±0.5% Auto
Add to
Cart
L4CL1206LR013DNR-A 4T L4CL1206 0.5W 30ppm 13mOhm±0.5% Auto
Add to
Cart
L4CL1206LR011DNR-A 4T L4CL1206 0.5W 30ppm 11mOhm±0.5% Auto
Add to
Cart
L4CL1206LR012DNR-A 4T L4CL1206 0.5W 30ppm 12mOhm±0.5% Auto
Add to
Cart
L4CL1206LR021DNR-A 4T L4CL1206 0.5W 30ppm 21mOhm±0.5% Auto
Add to
Cart
L4CL1206LR022DNR-A 4T L4CL1206 0.5W 30ppm 22mOhm±0.5% Auto
Add to
Cart
L4CL1206LR020DNR-A 4T L4CL1206 0.5W 30ppm 20mOhm±0.5% Auto
Add to
Cart
L4CL1206LR016DNR-A 4T L4CL1206 0.5W 30ppm 16mOhm±0.5% Auto
Add to
Cart
L4CL1206LR018DNR-A 4T L4CL1206 0.5W 30ppm 18mOhm±0.5% Auto
Add to
Cart
L4CL1206LR004FNR-A 4T L4CL1206 0.5W 75ppm 4 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR005FNR-A 4T L4CL1206 0.5W 50ppm 5 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR003FNR-A 4T L4CL1206 0.5W 75ppm 3 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR001FNR-A 4T L4CL1206 0.5W 75ppm 1 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR002FNR-A 4T L4CL1206 0.5W 75ppm 2 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR009FNR-A 4T L4CL1206 0.5W 50ppm 9 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR010DNR-A 4T L4CL1206 0.5W 30ppm 10mOhm±0.5% Auto
Add to
Cart
L4CL1206LR008FNR-A 4T L4CL1206 0.5W 50ppm 8 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR006FNR-A 4T L4CL1206 0.5W 50ppm 6 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR007FNR-A 4T L4CL1206 0.5W 50ppm 7 mOhm ±1.0% Aut
Add to
Cart
L4CL1206LR059DNR-A 4T L4CL1206 0.5W 30ppm 59mOhm±0.5% Auto
Add to
Cart
L4CL1206LR062DNR-A 4T L4CL1206 0.5W 30ppm 62mOhm±0.5% Auto
Add to
Cart
L4CL1206LR056DNR-A 4T L4CL1206 0.5W 30ppm 56mOhm±0.5% Auto
Add to
Cart
L4CL1206LR050DNR-A 4T L4CL1206 0.5W 30ppm 50mOhm±0.5% Auto
Add to
Cart
L4CL1206LR051DNR-A 4T L4CL1206 0.5W 30ppm 51mOhm±0.5% Auto
Add to
Cart
L4CL1206LR091DNR-A 4T L4CL1206 0.5W 30ppm 91mOhm±0.5% Auto
Add to
Cart
L4CL1206LR100DNR-A 4T L4CL1206 0.5W 30ppm 100mOhm±0.5% Aut
Add to
Cart
L4CL1206LR082DNR-A 4T L4CL1206 0.5W 30ppm 82mOhm±0.5% Auto
Add to
Cart
L4CL1206LR068DNR-A 4T L4CL1206 0.5W 30ppm 68mOhm±0.5% Auto
Add to
Cart
L4CL1206LR075DNR-A 4T L4CL1206 0.5W 30ppm 75mOhm±0.5% Auto
Add to
Cart
L4CL1206LR030DNR-A 4T L4CL1206 0.5W 30ppm 30mOhm±0.5% Auto
Add to
Cart
L4CL1206LR033DNR-A 4T L4CL1206 0.5W 30ppm 33mOhm±0.5% Auto
Add to
Cart
L4CL1206LR028DNR-A 4T L4CL1206 0.5W 30ppm 28mOhm±0.5% Auto
Add to
Cart
L4CL1206LR024DNR-A 4T L4CL1206 0.5W 30ppm 24mOhm±0.5% Auto
Add to
Cart
L4CL1206LR027DNR-A 4T L4CL1206 0.5W 30ppm 27mOhm±0.5% Auto
Add to
Cart
L4CL1206LR043DNR-A 4T L4CL1206 0.5W 30ppm 43mOhm±0.5% Auto
Add to
Cart
L4CL1206LR047DNR-A 4T L4CL1206 0.5W 30ppm 47mOhm±0.5% Auto
Add to
Cart
L4CL1206LR039DNR-A 4T L4CL1206 0.5W 30ppm 39mOhm±0.5% Auto
Add to
Cart
L4CL1206LR034DNR-A 4T L4CL1206 0.5W 30ppm 34mOhm±0.5% Auto
Add to
Cart
L4CL1206LR036DNR-A 4T L4CL1206 0.5W 30ppm 36mOhm±0.5% Auto