Order a Sample


You Searched for: DCNEV250

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
DCNEV250-MA DCN 250A 900V 24V Coil SPST IP67 BM AUX
Add to
Cart
DCNEV250-FA DCN 250A 900V 72V Coil SPST IP67 BM AUX
Add to
Cart
DCNEV250-F DCN 250A 900V 72V Coil SPST IP67 Btm Mnt
Add to
Cart
DCNEV250-GA DCN 250A 900V 72V Coil SPST IP67 BM AUX
Add to
Cart
DCNEV250-MB DCN 250A 900V 24V Coil SPST IP67 BM AUX
Add to
Cart
DCNEV250-GB DCN 250A 900V 72V Coil SPST IP67 BM AUX
Add to
Cart
DCNEV250-M DCN 250A 900V 24V Coil SPST IP67 Btm Mnt
Add to
Cart
DCNEV250-MP DCN 250A 900V 24V Cl SPST IP67 BM NP POT
Add to
Cart
DCNEV250-G DCN 250A 900V 72V Coil SPST IP67 Btm Mnt
Add to
Cart
DCNEV250-FB DCN 250A 900V 72V Coil SPST IP67 BM AUX