Order a Sample


You Searched for: 1 Form A 1 Form B Combination NO and NC SSR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LBA127LS 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA127LSTR 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA127L 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA120LS 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA120LSTR 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA120L 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA710STR 1-FORM-A^1-FORM-B OPTOMOS 60V 0.6 OHMS
Add to
Cart
LBA710 1-FORM-A^1-FORM-B OPTOMOS 60V 0.6 OHMS
Add to
Cart
LBA710S 1-FORM-A^1-FORM-B OPTOMOS 60V 0.6 OHMS
Add to
Cart
PBA150S DUAL 1-FORM-A AND 1-FORM-B OPTOMOS SMD
Add to
Cart
PBA150 DUAL 1-FORM-A AND 1-FORM-B OPTOMOS ISPL
Add to
Cart
PBA150STR DUAL 1-FORM-A AND 1-FORM-B OPTOMOS REEL
Add to
Cart
LBA110LS 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA110LSTR 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA110PL 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA110PLTR 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
LBA110L 1-FORM-A^1-FORM-B INDPEN OPTOMOS CUR LMT
Add to
Cart
CPC2330N 1-FORM-A AND 1-FORM-B OPTOMOS 350V 30 O
Add to
Cart
CPC2330NTR 1-FORM-A AND 1-FORM-B OPTOMOS 350V 30 O
Add to
Cart
CPC2317NTR 1-FORM-A AND 1-FORM-B OPTOMOS 60V 16 OHM
Add to
Cart
CPC2317N 1-FORM-A AND 1-FORM-B OPTOMOS 60V 16 OHM
Add to
Cart
LBA110 DUAL 1^-FORM-A AND 1-FORM-B OPTOMOS ISPL
Add to
Cart
LBA110S DUAL 1-FORM-A AND 1-FORM-B OPTOMOS SMD
Add to
Cart
LBA110P DUAL 1-FORM-A OPTOMOS FLATPK
Add to
Cart
LBA110STR DUAL 1-FORM-A AND 1-FORM-B OPTOMOS REEL
Add to
Cart
LBA110PTR DUAL 1-FORM-A OPTOMOS FLATPK REEL
Add to
Cart
LBA716 1-FORM-A^1-FORM-B OPTOMOS 60V
Add to
Cart
LBA716S 1-FORM-A^1-FORM-B OPTOMOS 60V
Add to
Cart
LBA716STR 1-FORM-A^1-FORM-B OPTOMOS 60V REEL REEL
Add to
Cart
LBA120S 1-FORM-A^1-FORM-B INDPND OPTOMOS
Add to
Cart
LBA120PTR 1-FORM-A^1-FORM-B INDPND OPTOMOS REEL
Add to
Cart
LBA120STR 1-FORM-A^1-FORM-B INDPND OPTOMOS REEL
Add to
Cart
LBA120 1-FORM-A^1-FORM-B INDPND OPTOMOS
Add to
Cart
LBA120P 1-FORM-A^1-FORM-B INDPND OPTOMOS
Add to
Cart
LBA127STR 1-FORM-A^1-FORM-B INDPND OPTOMOS REEL
Add to
Cart
LBA127PTR 1-FORM-A^1-FORM-B INDPND OPTOMOS REEL
Add to
Cart
LBA127 1-FORM-A^1-FORM-B INDPND OPTOMOS
Add to
Cart
LBA127P 1-FORM-A^1-FORM-B INDPND OPTOMOS
Add to
Cart
LBA127S 1-FORM-A^1-FORM-B INDPND OPTOMOS