Thin-Film (Chip) Fuses


  • 437

  • 1206 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse

  • VDC (V): 32, 63, 125

  • VAC (V): 32, 63, 125

  • Nominal Melting I2T (A2sec): 0.003, 0.01, 0.018, 0.064, 0.1, 0.1117, 0.158, 0.2469, 0.2842, 0.3886 more

  • 438

  • 0603 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse

  • VDC (V): 24, 32, 63

  • VAC (V): 32

  • Nominal Melting I2T (A2sec): 0.0017, 0.0041, 0.01, 0.0281, 0.051, 0.0593, 0.0902, 0.144, 0.149, 0.1977 more

  • 440

  • Ceramic Base 1206-Size High I2t SMD Fuse

  • VDC (V): 32, 50, 63, 125

  • VAC (V): 32, 50, 63, 125

  • Nominal Melting I2T (A2sec): 0.00649, 0.01455, 0.02642, 0.09312, 0.21054, 0.3312, 0.402, 0.4326, 0.50652, 0.8191 more

  • 441

  • 0603 Size Surface Mount Ceramic Fuse

  • VDC (V): 32

  • Nominal Melting I2T (A2sec): 0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049

  • Resistance
    (Ω):
     0.0056, 0.0073, 0.0097, 0.0117, 0.0158, 0.02, 0.0302