-
-
Littelfuse JLS Fuses Provide Fast-Acting Overcurrent Protection
-
Amps (A): 1, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125, 150 more
-
Interrupting Rating: 200 kA @ 600 Vac
-
Opening: Fast-Acting (F)
|
-
-
UL Class J Time-Delay Fuses
-
Amps (A): 0.8, 1, 1.25, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4, 4.5, 5, 5.6, 6, 7, 8 more
-
Interrupting Rating: 20 kA @ 300 Vdc, 20 kA @ 500 Vdc
-
Opening: Slo-Blo/Time Lag (T)/Time Delay
|
-
-
UL Class J Time-Delay Fuses with Indication
-
Amps (A): 0.8, 1, 1.25, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4, 4.5, 5, 5.6, 6, 7, 8 more
-
Interrupting Rating: 20 kA @ 300 Vdc, 20 kA @ 500 Vdc
-
Opening: Slo-Blo/Time Lag (T)/Time Delay
|