Leaded TVS Diodes


  • 1.5KE

  • 1500W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 1500

  • IPP 10x1000μs (A): 1.8, 2, 2.1, 2.3, 2.5, 2.8, 3.2, 3.5, 3.7, 4.4 more

  • 5KP

  • 5000W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 5000

  • IPP 10x1000μs (A): 8.1, 8.6, 8.7, 9.1, 9.7, 10.2, 10.9, 12, 13.7, 14.6 more

  • P6KE

  • 600W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 600

  • IPP 10x1000μs (A): 0.69, 0.75, 0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.4, 1.5 more

  • SA

  • 500W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 500

  • IPP 10x1000μs (A): 1.7, 1.9, 2, 2.1, 2.4, 2.6, 2.9, 3.1, 3.5, 3.7 more

  • SLD

  • High Power Automotive TVS Diode For Protection Against Load Dump Conditions

  • VR (Vso): 10, 11, 12, 13, 14, 15, 16, 17, 18, 20 more

  • Watts (W): 5000

  • IPP 10x1000μs (A): 52.7, 54.5, 58.6, 61.9, 65.9, 70.2, 73.5, 79.1, 87.8, 95.7 more