LCE Series - 1500W Low Capacitance Transient Voltage Suppression (TVS) Diode

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LCE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Glass passivated chip junction in DO-201 Package
  • 1500W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Matee tin lead–free plated
  • Ideal for data line applications
  • Halogen free and RoHS compliant

Applications:

  • TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
LCE10A1015008811.112.31715175UnipolarDO-201LCE10ACheckOrder
LCE11A1115008212.213.518.211175UnipolarDO-201LCE11ACheckOrder
LCE12A1215007513.314.719.911175UnipolarDO-201LCE12ACheckOrder
LCE13A1315007014.415.921.511175UnipolarDO-201LCE13ACheckOrder
LCE14A1415006515.617.223.211175UnipolarDO-201LCE14ACheckOrder
LCE15A1515006116.718.524.411175UnipolarDO-201LCE15ACheckOrder
LCE16A1615005717.819.72611175UnipolarDO-201LCE16ACheckOrder
LCE17A1715005418.920.927.611175UnipolarDO-201LCE17ACheckOrder
LCE18A181500512022.129.211175UnipolarDO-201LCE18ACheckOrder
LCE20A2015004622.224.532.411175UnipolarDO-201LCE20ACheckOrder
LCE22A2215004224.426.935.511175UnipolarDO-201LCE22ACheckOrder
LCE24A2415003926.729.538.911175UnipolarDO-201LCE24ACheckOrder
LCE26A2615003628.931.942.111175UnipolarDO-201LCE26ACheckOrder
LCE28A2815003331.134.445.511175UnipolarDO-201LCE28ACheckOrder
LCE30A3015003133.336.848.411175UnipolarDO-201LCE30ACheckOrder
LCE33A33150028.136.740.653.311175UnipolarDO-201LCE33ACheckOrder
LCE36A36150025.84044.258.111175UnipolarDO-201LCE36ACheckOrder
LCE40A40150023.344.449.164.511175UnipolarDO-201LCE40ACheckOrder
LCE43A43150021.647.852.869.411175UnipolarDO-201LCE43ACheckOrder
LCE45A45150020.65055.372.711175UnipolarDO-201LCE45ACheckOrder
LCE48A48150019.453.358.977.411175UnipolarDO-201LCE48ACheckOrder
LCE51A51150018.256.762.782.411175UnipolarDO-201LCE51ACheckOrder
LCE54A54150017.26066.387.111175UnipolarDO-201LCE54ACheckOrder
LCE58A5815001664.471.293.611175UnipolarDO-201LCE58ACheckOrder
LCE6.5A6.515001007.227.9811.2101000175UnipolarDO-201LCE6.5ACheckOrder
LCE60A60150015.566.773.796.811175UnipolarDO-201LCE60ACheckOrder
LCE64A64150014.671.178.610311175UnipolarDO-201LCE64ACheckOrder
LCE7.0A715001007.788.61210500175UnipolarDO-201LCE7.0ACheckOrder
LCE7.5A7.515001008.339.2112.910250175UnipolarDO-201LCE7.5ACheckOrder
LCE70A70150013.377.88611311175UnipolarDO-201LCE70ACheckOrder
LCE75A75150012.483.392.112111175UnipolarDO-201LCE75ACheckOrder
LCE8.0A815001008.899.8313.61100175UnipolarDO-201LCE8.0ACheckOrder
LCE8.5A8.515001009.4410.414.4150175UnipolarDO-201LCE8.5ACheckOrder
LCE80A80150011.688.79812911150UnipolarDO-201LCE80A
LCE9.0A91500971011.115.4110175UnipolarDO-201LCE9.0ACheckOrder
LCE90A90150010.310011114611175UnipolarDO-201LCE90ACheckOrder
LCE10
Obsolete: 2020 -12-16
Replaced By: LCE10A
1015008010.5312.871715175UnipolarDO-201LCE10
LCE11
Obsolete: 2020 -12-16
Replaced By: LCE11A
1115007411.56514.13518.211175UnipolarDO-201LCE11
LCE12
Obsolete: 2020 -12-16
Replaced By: LCE12A
1215006812.615.419.911175UnipolarDO-201LCE12
LCE13
Obsolete: 2020 -12-16
Replaced By: LCE13A
1315006313.63516.66521.511175UnipolarDO-201LCE13
LCE14
Obsolete: 2020 -12-16
Replaced By: LCE14A
1415005814.7618.0423.211175UnipolarDO-201LCE14
LCE15
Obsolete: 2020 -12-16
Replaced By: LCE15A
1515005615.8419.3624.411175UnipolarDO-201LCE15
LCE16
Obsolete: 2020 -12-16
Replaced By: LCE16A
1615005216.87520.6252611175UnipolarDO-201LCE16
LCE17
Obsolete: 2020 -12-16
Replaced By: LCE17A
1715004917.9121.8927.611175UnipolarDO-201LCE17
LCE18
Obsolete: 2020 -12-16
Replaced By: LCE18A
1815004618.94523.15529.211175UnipolarDO-201LCE18
LCE20
Obsolete: 2020 -12-16
Replaced By: LCE20A
2015004221.01525.68532.411175UnipolarDO-201LCE20
LCE22
Obsolete: 2020 -12-16
Replaced By: LCE22A
2215003823.08528.21535.511175UnipolarDO-201LCE22
LCE24
Obsolete: 2020 -12-16
Replaced By: LCE24A
2415003525.2930.9138.911175UnipolarDO-201LCE24
LCE26
Obsolete: 2020 -12-16
Replaced By: LCE26A
2615003227.3633.4442.111175UnipolarDO-201LCE26
LCE28
Obsolete: 2020 -12-16
Replaced By: LCE28A
2815003029.47536.02545.511175UnipolarDO-201LCE28
LCE30
Obsolete: 2020 -12-16
Replaced By: LCE30A
3015002831.54538.55548.411175UnipolarDO-201LCE30
LCE33
Obsolete: 2004 -11-09
33150025.434.78542.51553.315150UnipolarDO-201LCE33
LCE36
Obsolete: 2004 -11-09
36150023.337.8946.3158.115150UnipolarDO-201LCE36
LCE40
Obsolete: 2004 -11-09
4015002142.07551.42564.515150UnipolarDO-201LCE40
LCE43
Obsolete: 2004 -11-09
43150019.545.2755.3369.415150UnipolarDO-201LCE43
LCE45
Obsolete: 2004 -11-09
45150018.747.38557.91572.715150UnipolarDO-201LCE45
LCE48
Obsolete: 2004 -11-09
48150017.550.4961.7177.415150UnipolarDO-201LCE48
LCE51
Obsolete: 2004 -11-09
51150016.553.7365.6782.415150UnipolarDO-201LCE51
LCE54
Obsolete: 2004 -11-09
54150015.656.83569.46587.115150UnipolarDO-201LCE54
LCE58
Obsolete: 2004 -11-09
58150014.661.0274.5893.615150UnipolarDO-201LCE58
LCE6.5
Obsolete: 2020 -12-16
Replaced By: LCE6.5A
6.515001006.848.3611.2101000175UnipolarDO-201LCE6.5
LCE60
Obsolete: 2004 -11-09
6015001463.1877.2296.815150UnipolarDO-201LCE60
LCE64
Obsolete: 2004 -11-09
64150013.267.36582.33510315150UnipolarDO-201LCE64
LCE7.0
Obsolete: 2020 -12-16
Replaced By: LCE7.0A
715001007.3719.0091210500175UnipolarDO-201LCE7.0
LCE7.5
Obsolete: 2020 -12-16
Replaced By: LCE7.5A
7.515001007.8939.64712.910250175UnipolarDO-201LCE7.5
LCE70
Obsolete: 2004 -11-09
7015001273.7190.0911315150UnipolarDO-201LCE70
LCE75
Obsolete: 2004 -11-09
75150011.278.9396.4712115150UnipolarDO-201LCE75
LCE8.0
Obsolete: 2020 -12-16
Replaced By: LCE8.0A
815001008.42410.29613.61100175UnipolarDO-201LCE8.0
LCE8.5
Obsolete: 2020 -12-16
Replaced By: LCE8.5A
8.51500948.92810.91214.4150175UnipolarDO-201LCE8.5
LCE9.0
Obsolete: 2020 -12-16
Replaced By: LCE9.0A
91500899.49511.60515.4110175UnipolarDO-201LCE9.0
LCE90
Obsolete: 2004 -11-09
9015009.494.95116.0514615150UnipolarDO-201LCE90
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LCE10 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE10A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE11 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE11A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE12 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE12A TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE13 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE13A TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE14 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE14A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE15 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE15A TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE16 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE16A TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE17 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE17A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE18 TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
LCE18A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No CoC_RoHS9_LCE18A Yes
IPC_LCE_SERIES
LCE20 TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
LCE20A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE22 TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
LCE22A TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE24 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE24A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No CoC_RoHS9_LCE24A REACH219_Declaration_(Contain)_LCE24A Yes
Contains IPC_LCE_SERIES
LCE26 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE26A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE28 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE28A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE30 TVS DIODE AXIAL LEAD - T&R RoHS No 01/01/2004 PbFree No Yes
LCE30A TVS DIODE AXIAL LEAD - T&R RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE33 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE33A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No 06/03/2015 Yes
06/03/2015
IPC_LCE_SERIES
LCE36 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE36A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE40 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE40A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE43 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE43A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE45 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE45A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE48 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE48A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE51 TVS DIODE AXIAL-CRYDOM T/R LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No
LCE51A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE54 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE54A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE58 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE58A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE6.5 TVS DIODE AXIAL-CRYDOM T/R LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
LCE6.5A TVS DIODE AXIAL-CRYDOM T/R LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No CoC_RoHS9_LCE6.5A REACH201_Declaration_with_Pb_LCE6.5A Yes
Contains IPC_LCE_SERIES
LCE60 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE60A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE64 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE64A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE7.0 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE7.0A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE7.5 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE7.5A TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE70 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE70A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE75 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE75A TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE8.0 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE8.0A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE8.5 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE8.5A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE9.0 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
LCE9.0A TVS DIODE AXIAL LEAD-LOW CAP 1.5KE RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
LCE90 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No
LCE90A TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
IPC_LCE_SERIES
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon LCE Part Obsoletion Notification

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diodes LCE Datasheet