background-waves

LCE12A

Product Status| Activei

LCE12A

TVS DIODE AXIAL LEAD-LOW CAP 1.5KE | Series: LCE
info

The LCE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vso)
12
Watts (W)
1500
I PP 10x1000µs (A)
75
MIN VBR@IT (V)
13.3
MAX VBR@IT (V)
14.7
Vc (V)
19.9
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
175
Polarity
Unipolar
Package
DO-201
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Unipolar
Surge Life
75
Tolerance %
5
  • Glass passivated chip junction in DO-201 Package
  • 1.5 kW peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles): 0.01 %
  • Fast response time: typically less than 1 ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD15 kV (Air), 8 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance

LCE12A Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

LCE12A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LCE12ATVS DIODE AXIAL LEAD-LOW CAP 1.5KERoHS1/1/2004NoYesPdf IconIPC_LCE_SERIES

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.