background-waves

Multilayer Varistors

Multilayer varistors combine overvoltage, electrostatic discharge (ESD), and electric fast transient protection in a single, surface mount device. these ultra-low–profile surge protective devices typically protect printed circuit board and integrated circuit components. Because multilayer varistors perform more than one function, they can replace several larger discrete surge suppressors and signal filtering devices on PCBs. Littelfuse offers several types of multilayer varistors, including devices specifically designed for use in passenger cars and commercial vehicles.
  • Wide range of voltage ratings (e.g., 3.5 V to 48 V)
  • Very low to low capacitance (e.g., 3 pF to 22 pF)
  • Inherently bidirectional clamping
  • Meet IEC 6100-4-2 standards for electromagnetic compliance
  • Automotive devices meet AEC-Q200 standards
  • RoHS compliant
  • Can be used to protect analog and digital circuits
  • Specifically designed to mount on the surface of PCBs
  • Compatible with reflow and wave soldering procedures
  • Operate in a wider temperature range than do Zenner diodes
  • Reduce need for discrete surge protective devices
  • Absence of plastic housings translates into smaller footprints and higher UL flammability ratings

Multilayer Varistors Parts

FiltersFilters

10onClick
200onClick

13onClick
260onClick

2.5onClick
107onClick

3.5onClick
120onClick

7onClick
165onClick

3.7onClick
135onClick

1.5onClick
50onClick

0.005onClick
2.505onClick

Multilayer Varistors Applications

Stainless Steel Refrigerator
Refrigerators

From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed

man in orange utility suit checking string inverters
String Inverters

String inverters connect multiple PV panels to a single solar inverter. Consult this block diagram to find Littelfuse components that help these

silver and black video doorbell
Video Doorbells

Each subsystem making up a video doorbell requires overcurrent, overvoltage, and ESD protection. Littelfuse delivers, as seen in this block

garage door with silver car showing
Automated Doors & Gates

Automatic doors and gates make buildings more accessible and improve security. Consult this block diagram to find Littelfuse components that help

blue smart thermostat
Smart Thermostats

Wi-Fi–enabled smart thermostats showcase a range of circuit protection and sensing solutions Littelfuse can deliver. Our ESD protection devices

Multilayer Varistors Resources

Multilayer Varistors Featured Products