Smart electricity meters give building managers insight into and control over energy use. Littelfuse makes the solid state relays,

SIDACtor® Protection Thyristors
SIDACtor protection thyristors prevent damage from transient voltage surges due to lightning strikes and ac power crosses. The surge protective devices also protect people and electronics from electrostatic discharges generated by human–machine interactions. These specialized silicon diodes for alternating current (SIDACs) join LED protectors as circuit protection products offered by Littelfuse. Consult our catalog to find a solution for your broadband, baseband, cellular, DS1, LCAS, SLIC, voice, or lighting application.
Subcategories under SIDACtor® Protection Thyristors
SIDACtor® Protection Thyristors Parts
SIDACtor® Protection Thyristors Applications


Automatic doors and gates make buildings more accessible and improve security. Consult this block diagram to find Littelfuse components that help

Look to Littelfuse for overcurrent and overvoltage protection of energy storage devices in two- and three-wheeler EVs. This block diagram

Depend on Littelfuse to deliver reliable electronics solutions for each component of a wireless charging system for electric cars, buses, and

Smart gas and water meters promise to give building managers important tools to lower utility bills and increase safety. The flow meters can only

Industrial, outdoor, and residential LED lighting systems need different arrangements of electronic components. Block diagrams show how Littelfuse
SIDACtor® Protection Thyristors Resources
SIDACtor® Protection Thyristors Information Center
Broadband Optimized Protection
The Broadband Optimized family of products is focused on addressing the performance and regulatory requirements of broadband equipment. The Broadband Optimized family, with its wide range of solutions provides applications with the options needed to address the unique protection needs of DSL equipment (up to VDSL) as well as ethernet (up to 1000baseT). Optimization is accomplished using proprietary and patented approaches that minimize the negative effects of device capacitance on broadband signals. The Broadband Optimized family provides an overvoltage protection solution that helps applications comply with Telcordia GR-1089 Issue 4, and ITU-T recommendations K.20, K.21, K.44, and K.45.
SLIC Protection
The SLIC family of products is focused on addressing the unique protection needs of SLIC (Subscriber Line Interface Circuit) chip sets. The family offers fixed voltage and Battrix® battery tracking protection solutions capable of protecting SLIC devices from transients caused by lightning and AC power cross. The SLIC family provides an overvoltage protection solution that helps applications comply with Telcordia GR-1089 Issue 4, and ITU-T recommendations K.20, K.21, K.44, and K.45.
LCAS Protection
The LCAS family of products is focused on the specialized protection needs of Line Circuit Access Switches (LCAS). This family utilizes a specialized asymmetric design specially formulated for LCAS devices. The LCAS family provides an overvoltage protection solution that helps applications comply with Telcordia GR-1089 Issue 4, and ITU-T recommendations K.20, K.21, K.44 and K.45.
Baseband Protection
The Baseband family of products is focused on addressing the performance and regulatory requirements of baseband telecommunications equipment such as voice, modems, and DS1. They offer an overvoltage protection solution that helps applications comply with Telcordia GR-1089 Issue 4, ITU-T recommendations K.20, K.21, K.44, and K.45, and TIA-968-A.
High Surge Current Protection
The High Surge Current products are a unique family of very robust solid state protection devices intended for use in high exposure environments. This family includes products specifically designed for primary protection such as cell and TO-220 devices. The High Surge Current family also has devices capable of meeting 5 kA 8/20µs for use in extreme conditions. For enhanced secondary protection requirements, a D-rated device capable of 1000A 2/10µs is available in a DO-214 package. The High Surge Current Protection family provides an overvoltage protection solution that help applications comply with Telcordia GR-1089 Issue 4, and ITU-T recommendations K.20, K.21, K.44, and K.45.
SIDACtor Family Application Selector Table
Telecom Application | Broadband Optimized ™ Protection | SLIC Protection | Baseband Protection (Voice-DS1) | LCAS Protection | High Surge Current Protection |
---|---|---|---|---|---|
ADSL | - | - | |||
ADSL2/2+ | - | ||||
VDSL | - | ||||
VDSL2 | - | ||||
HDSL2/4 | - | - | |||
ISDN | - | - | |||
Ethernet 10/100/1000BaseT | - | ||||
PoE | - | ||||
VoIP FXO | - | ||||
VoIP FXS | - | ||||
Negative Ringing SLIC | - | ||||
Positive & Negative Ringing SLIC | - | ||||
LCAS Relay | - | ||||
POTS-Telephone-corded & cordless | - | ||||
MDC Modem | - | ||||
PCI Modem | - | ||||
Multifunction Printer-Fax | - | ||||
T1/E1/J1 (DS1) | - | - | |||
Security System | - | ||||
Primary Protection Modules | - | ||||
Secondary Protection Modules-Strip Protectors | - | - | |||
Low Pair Count Installations | - | ||||
CATV Power Amplifiers | - | ||||
Base Stations | - |
When selecting a SIDACtor device, use the following criteria.
Off-state Voltage (VDRM)
The VDRM of the SIDACtor device must be greater than the maximum operating voltage of the circuit that the SIDACtor device is protecting.
Example 1: For a POTS (plain old telephone service) application, convert the maximum operating ring voltage (150 VRMS) to a peak voltage, and add the maximum DC bias of the central office battery:
- 150 VRMS v2 + 56.6 VPK = 268.8 VPK
- ∴ VDRM > 268.8 V
Example 2: For an ISDN application, add the maximum voltage of the DC power supply to the maximum voltage of the transmission signal (for U.S. applications, the U-interface will not have a DC voltage, but European and Japanese ISDN applications may):
- 150 VPK + 3 VPK = 153 VPK
- ∴ VDRM > 153 V
Switching Voltage (VS)
The VS of the SIDACtor device should be equal to or less than the instantaneous peak voltage rating of the component it is protecting.
Example 1: VS = VRelay Breakdown
Example 2: VS = SLIC VPK
Peak Pulse Current (IPP)
For circuits that do not require additional series resistance, the surge current rating (IPP) of the SIDACtor device should be greater than or equal to the surge currents associated with the lightning immunity tests of the applicable regulatory requirement (IPK):
- IPP = IPK
For circuits that use additional series resistance, the surge current rating (IPP) of the SIDACtor device should be greater than or equal to the available surge currents associated with the lightning immunity tests of the applicable regulatory requirement (IPK(available)):
- IPP = IPK(available)
The maximum available surge current is calculated by dividing the peak surge voltage (VPK) by the total circuit resistance (RTOTAL):
- IPK(available) = VPK/RTOTAL
For longitudinal surges (TIP-Ground, Ring-Ground), RTOTAL is calculated for both TIP and ring:
- RSOURCE = VPK/IPK
- RTOTAL = RTIP + RSOURCE
- RTOTAL = RRING + RSOURCE
For metallic surges (TIP-Ring):
- RSOURCE = VPK/IPK
- RTOTAL = RTIP + RRING + RSOURCE
Example 1: A modem manufacturer must pass the Type A surge requirement of TIA-968-A without any series resistance.
- IPK = 100 A, 10x560 µs
- IPP = 100 A, 10x560 µs
- Therefore, either a "B" rated or "C" rated SIDACtor device would be selected.
Example 2: A line card manufacturer must pass the surge requirements of GR 1089 with 30 O on TIP and 30 O on ring.
- IPK = 100 A, 10x1000 µs
- VPK = 1000 V
- RSOURCE = VPK/IPK = 10 O
- RTOTAL = RSOURCE + RTIP = 40 O
- IPK (available) = VPK/RTOTAL = 1000 V/40 O
- ∴ IPP = 25 A
Holding Current (IH)
Because TIA-968-A 4.4.1.7.3 specifies that registered terminal equipment not exceed 140 mA dc per conductor under short-circuit conditions, the holding current of the SIDACtor device is set at 150 mA.
For specific design criteria, the holding current (IH) of the SIDACtor device must be greater than the dc current that can be supplied during an operational and short circuit condition.
Off-State Capacitance (CO)
Assuming that the critical point of insertion loss is 70 percent of the original signal value, the SIDACtor device can be used in most applications with transmission speeds up to 30 MHz. For transmission speeds greater than 30 MHz, the new MC series is highly recommended.
Due to the enormous cost of interrupted service and failed network equipment, telephony service providers have adopted various specifications to help regulate the reliability and performance of the telecommunications products that they purchase. In Europe and much of East Asia, the most common standards are ITU-T K.20 and K.21. In North America, most operating companies base their requirements on NEBs which contain GR1089 requirements, TIA-968-A (formerly known as FCC Part 68), and UL 60950-1.
This section is a paraphrase of existing documents and does not cover the listed recommendation, standard, or regulatory requirements in their entirety. This information is intended to be used only as a reference. Exact specifications can be found in SIDACtor Protection Thyristors Regulatory Requirements, which includes the following documents.
- Surge Waveforms for Various Standards
- GR 1089—Core
- ITU-T K.20 and K.21
- TIA-968-A (formerly known as FCC Part 68)
- TIA-968-B (formerly known as FCC Part 6
- IEC 61000-4-2, 4-4 and 4-5 Summary
- Mainland China Standard—YD/T 950-1998
- Mainland China Standard—YD/T 993-1998
- Mainland China Standard—YD/T 1082-2000
- Certification and Accreditation Administration of the People's Republic of China
- UL 497
- UL 497A
- UL 497B
- UL 497C
- UL 497D
- UL/IEC/EN 60950-1 2 nd Edition
SIDACtor devices are thyristor devices used to protect sensitive circuits from electrical disturbances caused by lightning-induced surges, inductive-coupled spikes, and AC power fault conditions. The unique structure and characteristics of the thyristor are used to create an overvoltage protection device with precise and repeatable turn-on characteristics with low voltage overshoot and high surge current capabilities.
Key Parameters
Key parameters for SIDACtor devices are VDRM, IDRM, VS, IH, and VT.
VDRM is the repetitive peak off-state voltage rating of the device (also known as stand-off voltage) and is the continuous peak combination of AC and DC voltage that may be applied to the SIDACtor device in its off-state condition.
IDRM is the maximum value of leakage current that results from the application of VDRM.
Switching voltage (VS) is the maximum voltage that subsequent components may be subjected to during a fast-rising (100 V/µs) overvoltage condition.
Holding current (IH) is the minimum current required to maintain the device in the on state.
On-state voltage (VT) is the maximum voltage across the device during full conduction.
Operation
The device operates much like a switch. In the off state, the device exhibits leakage currents (IDRM) less than 5 µA, making it invisible to the circuit it is protecting. As a transient voltage exceeds the device's VDRM, the device begins to enter its protective mode with characteristics similar to an avalanche diode. When supplied with enough current (IS), the device switches to an on state, shunting the surge from the circuit it is protecting. While in the on state, the device is able to sink large amounts of current because of the low voltage drop (VT) across the device. Once the current flowing through the device is either interrupted or falls below a minimum holding current (IH), the device resets, returning to its off state. If the IPP rating is exceeded, the device typically becomes a permanent short circuit.
Physics The device is a semiconductor device characterized as having four layers of alternating conductivity: PNPN (Figure 1.2 below). The four layers include an emitter layer, an upper base layer, a mid-region layer, and a lower base layer. The emitter is sometimes referred to as a cathode region, with the lower base layer being referred to as an anode region.Figure 1.2 Geometric Structure of Bidirectional SIDACtor devices
As the voltage across the device increases and exceeds the device's VDRM, the electric field across the center junction reaches a value sufficient to cause avalanche multiplication. As avalanche multiplication occurs, the impedance of the device begins to decrease, and current flow begins to increase until the device's current gain exceeds unity. Once unity is exceeded, the device switches from a high impedance (measured at VS) to a low impedance (measured at VT) until the current flowing through the device is reduced below its holding current (IH).
The four most commonly used technologies for overvoltage protection are as follows:
- SIDACtor devices
- Gas discharge tubes (GDTs)
- Metal oxide varistors (MOVs)
- TVS diodes
All four technologies are connected in parallel with the circuit being protected, and all exhibit a high off-state impedance when biased with a voltage less than their respective blocking voltages.
SIDACtor devices
A SIDACtor device is a PNPN device that can be thought of as a thyristor device without a gate. Upon exceeding its peak off-state voltage (VDRM), a SIDACtor device will clamp a transient voltage to within the device's switching voltage (VS) rating. Then, once the current flowing through the SIDACtor device exceeds its switching current, the device will crowbar and simulate a short-circuit condition. When the current flowing through the SIDACtor device is less than the device's holding current (IH), the SIDACtor device will reset and return to its high off-state impedance.
Advantages
Advantages of the SIDACtor device include its fast response time (Figure 1.1), stable electrical characteristics, long term reliability, and low capacitance. Also, because the SIDACtor device is a crowbar device, it cannot be damaged by voltage.
Restrictions
Because the SIDACtor device is a crowbar device, it cannot be used directly across the AC line; it must be placed behind a load. Failing to do so will result in exceeding the SIDACtor device's maximum on-state current rating, which may cause the device to enter a permanent short-circuit condition.
Applications
Although found in other applications, SIDACtor devices are primarily used as the principal overvoltage protector in telecommunications and data communications circuits. For applications outside this realm, follow the design criteria in SIDACtor Device Selection Criteria.
Gas Discharge Tubes
Gas discharge tubes (GDTs) are either glass or ceramic packages filled with an inert gas and capped on each end with an electrode. When a transient voltage exceeds the DC breakdown rating of the device, the voltage differential causes the electrodes of the gas tube to fire, resulting in an arc, which in turn ionizes the gas within the tube and provides a low impedance path for the transient to follow. Once the transient drops below the DC holdover voltage and current, the gas tube returns to its off state.
Advantages
Gas discharge tubes have high surge current and low capacitance ratings. Current ratings can be as high as 20 kA, and capacitance ratings can be as low as 1 pF with a zero-volt bias.
Applications
Gas discharge tubes are typically used for primary protection due to their high surge rating. However, their low interference for high frequency components make them a candidate for high speed data links.
Metal Oxide Varistors
Metal oxide varistors (MOVs) are two-leaded, through-hole components typically shaped in the form of discs. Manufactured from sintered oxides and schematically equivalent to two back-to-back PN junctions, MOVs shunt transients by decreasing their resistance as voltage is applied.
Advantages
Since MOVs surge capabilities are determined by their physical dimensions, high surge current ratings are available. Also, because MOVs are clamping devices, they can be used as transient protectors in secondary AC power line applications.
Applications
Although MOVs are restricted from use in many telecom applications (other than disposable equipment), they are useful in AC applications where a clamping device is required and tight voltage tolerances are not.
TVS Diodes
Transient voltage suppressor (TVS) diodes are clamping voltage suppressors that are constructed with back-to-back PN junctions. During conduction, TVS diodes create a low impedance path by varying their resistance as voltage is applied across their terminals. Once the voltage is removed, the diode will turn off and return to its high off-state impedance.
Advantages
Because TVS diodes are solid state devices, they do not fatigue nor do their electrical parameters change as long as they are operated within their specified limits. TVS diodes effectively clamp fast-rising transients and are well suited for low-voltage applications that do not require large amounts of energy to be shunted.
Applications
Due to their low power ratings, TVS diodes are not used as primary interface protectors across Tip and Ring, but they can be used as secondary protectors that are embedded within a circuit.
Overshoot Levels versus dv/dt
Firgure 1.4 below shows a peak voltage comparison between SIDACtor devices, Gas discharge tubes (GDT), metal-oxide varistors (MOVs), and TVS diodes, all with a nominal stand-off voltage rating of 230 V. The X axis represents the dv/dt (rise in voltage with respect to time) applied to each protector, and the Y axis represents the maximum voltage drop across each protector.
Figure 1.4 Overshoot Levels versus dv/dt
Because early telecommunications equipment was constructed with components such as mechanical relays, coils, and vacuum tubes, it was somewhat immune to lightning and power fault conditions. But as step-by-step switches and digital loop carriers have given way to more modern equipment such as multiplexers, routers, gateways and IP switches, there is an increased need for protecting this equipment against system transients caused by lightning and power fault conditions.
Lightning
During an electrical storm, transient voltages are induced onto the telecommunications system by lightning currents which enter the conductive shield of suspended cable or through buried cables via ground currents.
As this occurs, the current traveling through the conductive shield of the cable produces an equal voltage on both the Tip and Ring conductors at the terminating ends. Known as a longitudinal voltage surge, the peak value and waveform associated with this condition is dependent upon the distance the transient travels down the cable and the materials with which the cable is constructed.
Although lightning-induced surges are always longitudinal in nature, imbalances resulting from terminating equipment and asymmetric operation of primary protectors can result in metallic transients as well. A Tip-to-Ring surge is normally seen in terminating equipment and is the primary reason most regulatory agencies require telecom equipment to have both longitudinal and metallic surge protection.
Power Fault
Another system transient that is a common occurrence for telecommunications cables is exposure to the AC power system. The common use of poles, trenches, and ground wires results in varying levels of exposure which can be categorized as direct power fault, power induction, and ground potential rise.
A direct power fault occurs when a power line makes direct contact to telecommunications cables. Direct contact is commonly caused by falling trees, winter icing, severe thunderstorms, and vehicle accidents. Direct power faults can result in large currents being present on the line.
Power induction is common where power cables and telecommunications cables are run in close proximity to one another. Electromagnetic coupling between the cables results in system transients being induced onto the telecommunications cables, which in turn can cause excessive heating and fires in terminal equipment located at the cable ends.
Ground potential rise is a result of large fault currents flowing to Ground. Due to the varying soil resistivity and multiple grounding points, system potential differences may result.
Lightning
Lightning is one of nature's most common and dangerous phenomena. At any one time, approximately 2,000 thunderstorms are in progress around the globe, with lightning striking the earth over 100 times per second. According to IEEE C.62, during a single year in the United States lightning strikes an average of 52 times per square mile, resulting in 100 deaths, 250 injuries, and over 100 million dollars in damage to equipment property.
The Lightning Phenomenon
Lightning is caused by the complex interaction of rain, ice, up drafts, and down drafts that occur during a typical thunderstorm. The movement of rain droplets and ice within the cloud results in a large build up of electrical charges at the top and bottom of the thunder cloud. Normally, positive charges are concentrated at the top of the thunderhead while negative charges accumulate near the bottom. Lightning itself does not occur until the potential difference between two charges is great enough to overcome the insulating resistance of air between them.
Formation of Lightning
Cloud-to-ground lightning begins forming as the level of negative charge contained in the lower cloud levels begins to increase and attract the positive charge located at Ground. When the formation of negative charge reaches its peak level, a surge of electrons called a stepped leader begins to head towards the earth. Moving in 50-meter increments, the stepped leader initiates the electrical path (channel) for the lightning strike. As the stepped leader moves closer to the ground, the mutual attraction between positive and negative charges results in a positive stream of electrons being pulled up from the ground to the stepped leader. The positively charged stream is known as a streamer. When the streamer and stepped leader make contact, it completes the electrical circuit between the cloud and ground. At that instant, an explosive flow of electrons travels to ground at half the speed of light and completes the formation of the lightning bolt.
Lightning Bolt
The initial flash of a lightning bolt results when the stepped leader and the streamer make connection resulting in the conduction of current to Ground. Subsequent strokes (3-4) occur as large amounts of negative charge move farther up the stepped leader. Known as return strokes, these subsequent bolts heat the air to temperatures in excess of 50,000 °F and cause the flickering flash that is associated with lightning. The total duration of most lightning bolts lasts between 500 millisecond and one second.
During a lightning strike, the associated voltages range from 20,000 V to 1,000,000 V while currents average around 35 kA. However, maximum currents associated with lightning have been measured as high as 300 kA.
10 Key Facts about Lightning
- Lightning strikes the earth on an average of 100 times per second.
- Lightning strikes can affect computers and other electronic equipment as far as a kilometer away.
- Lightning causes transient overvoltages (very fast electrical surges) on power, data communication, and signal and telephone lines. These surges then carry to and affect vulnerable equipment.
- At-risk electronic equipment includes computer and peripheral equipment, building management systems, IP-PBX systems, CATV equipment, fire and security systems, PoE systems, and lighting arrays.
- Transient overvoltages can cause instant damage to equipment and its circuitry, leading to costly and lengthy stoppages to operation and latent damage, and can result in breakdowns weeks or months later.
- Even equipment in a building with structural lightning protection is still at great risk, as structural protection is designed to prevent damage to the building and to prevent loss of life.
- While most businesses are at risk, campus or multi-building sites tend to be especially vulnerable.
- Lightning can and does strike in the same place and can strike the same place multiple times. Sites that have suffered once are proven vulnerable and often suffer again within a matter of months.
- Protecting electronic systems from transient overvoltage damage costs only a fraction of the cost of damage.
- Littelfuse designs and manufactures quality lightning protection equipment.
- Surge Waveforms for Various Standards
- GR 1089‐Core
- ITU-T K.20 and K.21
- TIA-968-A (formerly known as FCC Part 68)
- TIA-968-A (formerly known as FCC Part 68)
- IEC 61000-4-2, 4-4 and 4-5 Summary
- Mainland China Standard-YD/T 950-1998
- Mainland China Standard-YD/T 993-1998
- Mainland China Standard-YD/T 1082-2000
- Certification and Accreditation Administration of the People's Republic of China
- UL 497
- UL 497A
- UL 497B
- UL 497C
- UL 497D
- UL 60950-1 2nd Edition